The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Catalogs
MTO Base Product
There are no files or catalogs associated to this product
Specifications
Attribute | Value |
---|---|
Bored Through | No |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/2 in. and 12 mm |
Flow Restrictor | No |
eClass (4.1) | 21010202 |
eClass (5.1.4) | 21019090 |
eClass (6.0) | 21019090 |
eClass (6.1) | 21019090 |
UNSPSC (4.03) | 27111800 |
UNSPSC (10.0) | 27111800 |
UNSPSC (11.0501) | 27111800 |
UNSPSC (13.0601) | 27111800 |
UNSPSC (15.1) | 27111800 |
UNSPSC (17.1001) | 27110000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.