|
스테인리스강 벨로우즈 밸브, 용접, SS(스테인리스강) 스템 팁, 1/4인치 MNPT
부품 번호: SS-4H2
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
직선형, 수동 개폐패킹이 없는 디자인과 용접된 씰을 사용하는 스웨즈락 벨로우즈 밸브는 시스템 유체를 차단하고 믿을 수 있는 밀폐 성능을 발휘합니다. 벨로우즈 밸브는 대기로의 밀폐가 중요한 애플리케이션에 이상적이며, 일반 및 고순도 서비스를 위한 다양한 옵션을 제공합니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
카탈로그
직선형, 수동 개폐
패킹이 없는 디자인과 용접된 씰을 사용하는 스웨즈락 벨로우즈 밸브는 시스템 유체를 차단하고 믿을 수 있는 밀폐 성능을 발휘합니다. 벨로우즈 밸브는 대기로의 밀폐가 중요한 애플리케이션에 이상적이며, 일반 및 고순도 서비스를 위한 다양한 옵션을 제공합니다.
Features: Compact size; Working pressures up to 1000 psig (68.9 bar); Temperatures up to 600˚F (315˚C)
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
사양
SS-4H2 — 스테인리스강 벨로우즈 밸브, 용접, SS(스테인리스강) 스템 팁, 1/4인치 MNPT
| 속성 | 값 |
|---|---|
| 개폐기 유형 | 수동 |
| 벨로우즈 재질 | 321 스테인리스강 |
| 몸체 재질 | 316 스테인리스강 |
| 몸체 밀폐 | 용접 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 1/4인치 |
| 연결구 1 종류 | 수나사 NPT |
| 연결구 2 크기 | 1/4인치 |
| 연결구 2 종류 | 수나사 NPT |
| CV 최대 | 0.28 |
| 유로 형태 | 직선형(2-Way) |
| 가스켓 | 없음 |
| 핸들 색상 | 녹색 |
| 핸들 스타일 | 알루미늄 노브(Knob) |
| 최대 온도, °F(°C) | 600 (315) |
| 최대 온도 압력 등급 | 600°F @ 1000PSIG /315°C @ 68.9BAR |
| 최소 온도, °F(°C) | -80 (-62) |
| 실온 압력 등급 | 1000PSIG @ 100°F /68.9BAR @ 37°C |
| 서비스 클래스 | 일반 |
| 스템 팁 재질 | S17400 스테인리스강 |
| 스템 유형 | 원뿔형 |
| 표면 처리 | 표준 |
| 테스트 | SCS-00020에 따른 헬륨 누설 테스트 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183101 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| SS-12BG-MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-2H | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | - | 제품 보기 |
| SS-2H2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | 제품 보기 |
| SS-4BG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4BG-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | 제품 보기 |
| SS-4BG-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-4BK | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4BKT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4BKT-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-4BK-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | 제품 보기 |
| SS-4BK-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-4BK-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-4BRG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4BW | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4BW-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-4H | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4H4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| SS-4H-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | - | 제품 보기 |
| SS-4H-TH3 | 316 Stainless Steel | 1/4 in. | Tube Stub | 1/4 in. | Tube Stub | 제품 보기 |
| SS-4H-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | 제품 보기 |
| SS-4H-V13 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR, Socketwelded | 1/4 in. | Face Seal (Metal Gasket) Female VCR, Socketwelded | 제품 보기 |
| SS-4H-V51 | 316 Stainless Steel | 1/4 in. | Butt-Welded Female VCR® Metal Gasket Face Seal | 1/4 in. | Butt-Welded Female VCR® Metal Gasket Face Seal | 제품 보기 |
| SS-4H-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-6BG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-6BG-MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-6BK | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-6BW | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-6H-MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-8BG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8BG-TW | 316 Stainless Steel | 1/2 in. | Tube Socket Weld | 3/4 in. | Tube Socket Weld | 제품 보기 |
| SS-8BG-VCR | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-8BK | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8BK-VCR | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-8BW | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
