|
316ステンレス鋼製 VCO Oリング式面シール継手、めすNPTコネクター、1/4 インチ・サイズVCO継手 × 1/8 インチ・サイズ NPTめねじ
型番: SS-4-VCO-7-2
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
MTO Base Productログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
カタログ
MTO Base Product
Swagelok® VCO® O-Ring face seal fittings are designed for easy assembly in pipe, tube, and welded systems in a range of applications, even where space is limited.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Bodies with and without weld fittings.
仕様
SS-4-VCO-7-2 — 316ステンレス鋼製 VCO Oリング式面シール継手、めすNPTコネクター、1/4 インチ・サイズVCO継手 × 1/8 インチ・サイズ NPTめねじ
| 属性 | 値 |
|---|---|
| ボディ材質 | 316 ステンレス鋼 |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 1/4 インチ |
| コネクション1 タイプ | VCO® Oリング面シール継手用 |
| コネクション2 サイズ | 1/8 インチ |
| コネクション2 タイプ | NPTめねじ |
| 流量制限 | いいえ |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183110 |
資料
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
