|
Заглушка из углеродистой стали для трубного обжимного фитинга Swagelok 3/8 дюйма
Код изделия: S-600-P
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
MTO Base ProductВойдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей.
Заглушка из углеродистой стали для трубного обжимного фитинга Swagelok 3/8 дюйма
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
MTO Base Product
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Технические характеристики
S-600-P — Заглушка из углеродистой стали для трубного обжимного фитинга Swagelok 3/8 дюйма
| Атрибут | Значение |
|---|---|
| Материал корпуса | Углеродистая сталь |
| Со сквозным проходом | Нет |
| Процедура очистки | Стандартная инструкция по очистке и упаковке (SC-10) |
| Размер соединения 1 | 3/8 дюйма |
| Тип соединения 1 | Трубный обжимной фитинг Swagelok® |
| Ограничитель расхода | Нет |
| eClass (4.1) | 37020708 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560208 |
| eClass (6.1) | 37020517 |
| UNSPSC (4.03) | 40142602 |
| UNSPSC (10.0) | 40142609 |
| UNSPSC (11.0501) | 40142609 |
| UNSPSC (13.0601) | 40183106 |
| UNSPSC (15.1) | 40183106 |
| UNSPSC (17.1001) | 40183106 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
