text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Reducing Bushing, 1/8 in. Male NPT x 1/16 in. Female NPT

Part #: SS-2-RB-1

Add To Favorites

Overview

Straights

Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Male NPT
Connection 2 Size 1/16 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020564
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
UNSPSC (4.03) 40141724
UNSPSC (10.0) 40173607
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173607
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40141700
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-6-HRCG-4 Brass 3/8 in. Female NPT 1/4 in. Female NPT View Product
B-8-RA-4 Brass 1/2 in. Female NPT 1/4 in. Male NPT View Product
B-8-RB-4 Brass 1/2 in. Male NPT 1/4 in. Female NPT View Product
SS-12-HRCG-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Female NPT View Product
SS-12-HRCG-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Female NPT View Product
SS-12-HRN-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Male NPT View Product
SS-12-HRN-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Male NPT View Product
SS-12-HRN-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Male NPT View Product
SS-12-RA-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Male NPT View Product
SS-12-RA-6 316 Stainless Steel 3/4 in. Female NPT 3/8 in. Male NPT View Product
SS-12-RA-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Male NPT View Product
SS-12-RB-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Female NPT View Product
SS-12-RB-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Female NPT View Product
SS-12-RB-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Female NPT View Product
SS-16-HRCG-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Female NPT View Product
SS-16-HRCG-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Female NPT View Product
SS-16-HRN-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Male NPT View Product
SS-16-HRN-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Male NPT View Product
SS-16-RA-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Male NPT View Product
SS-16-RA-4 316 Stainless Steel 1 in. Female NPT 1/4 in. Male NPT View Product
SS-16-RA-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Male NPT View Product
SS-16-RB-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Female NPT View Product
SS-16-RB-4 316 Stainless Steel 1 in. Male NPT 1/4 in. Female NPT View Product
SS-16-RB-6 316 Stainless Steel 1 in. Male NPT 3/8 in. Female NPT View Product
SS-16-RB-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Female NPT View Product
SS-20-RB-16 316 Stainless Steel 1 1/4 in. Male NPT 1 in. Female NPT View Product
SS-20-RB-8 316 Stainless Steel 1 1/4 in. Male NPT 1/2 in. Female NPT View Product
SS-24-RB-12 316 Stainless Steel 1 1/2 in. Male NPT 3/4 in. Female NPT View Product
SS-24-RB-16 316 Stainless Steel 1 1/2 in. Male NPT 1 in. Female NPT View Product
SS-24-RB-8 316 Stainless Steel 1 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-2-HRN-1 316 Stainless Steel 1/8 in. Male NPT 1/16 in. Male NPT View Product
SS-2-RA-1 316 Stainless Steel 1/8 in. Female NPT 1/16 in. Male NPT View Product
SS-32-RB-16 316 Stainless Steel 2 in. Male NPT 1 in. Female NPT View Product
SS-32-RB-8 316 Stainless Steel 2 in. Male NPT 1/2 in. Female NPT View Product
SS-4-HRCG-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Female NPT View Product
SS-4-HRN-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Male NPT View Product
SS-4-RA-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Male NPT View Product
SS-4-RAT-2RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/8 in. Male ISO Tapered Thread View Product
SS-4-RB-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Female NPT View Product
SS-4-RBT-2RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/8 in. Female ISO Tapered Thread View Product
SS-6-HRCG-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Female NPT View Product
SS-6-HRN-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Male NPT View Product
SS-6-HRN-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Male NPT View Product
SS-6-HRNT-4RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-6-RA-2 316 Stainless Steel 3/8 in. Female NPT 1/8 in. Male NPT View Product
SS-6-RA-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Male NPT View Product
SS-6-RAT-4RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-6-RB-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Female NPT View Product
SS-6-RB-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Female NPT View Product
SS-6-RBT-4RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-8-HRCG-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Female NPT View Product
SS-8-HRCG-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Female NPT View Product
SS-8-HRCG-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Female NPT View Product
SS-8-HRN-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Male NPT View Product
SS-8-HRN-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Male NPT View Product
SS-8-HRN-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Male NPT View Product
SS-8-HRNT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Male ISO Tapered Thread View Product
SS-8-RA-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Male NPT View Product
SS-8-RA-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Male NPT View Product
SS-8-RA-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Male NPT View Product
SS-8-RAT-4RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-8-RB-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Female NPT View Product
SS-8-RB-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Female NPT View Product
SS-8-RB-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Female NPT View Product
SS-8-RBT-4RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-8-RBT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Female ISO Tapered Thread View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.