The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel VCO O-Ring Face Seal Fitting, Female NPT Connector, 1/2 in. VCO Fitting x 3/8 in. FNPT
Log in or Register to view price
Overview
Straights
Easy installation in tight spaces with Swagelok VCO® multi-purpose fittings for general industry, high-purity, and high-pressure applications.
Swagelok® VCO® O-Ring face seal fittings are designed for easy assembly in pipe, tube, and welded systems in a range of applications, even where space is limited.
Features: Step-by-step identification procedure for threads and end connections.
Bodies with and without weld fittings.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/2 in. |
Connection 1 Type | VCO® O-Ring Face Seal Fitting |
Connection 2 Size | 3/8 in. |
Connection 2 Type | Female NPT |
Flow Restrictor | No |
eClass (4.1) | 37020713 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 31163100 |
UNSPSC (10.0) | 40142613 |
UNSPSC (11.0501) | 40142613 |
UNSPSC (13.0601) | 40183107 |
UNSPSC (15.1) | 40183107 |
UNSPSC (17.1001) | 31160000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12-VCO-7-12 | 316 Stainless Steel | 3/4 in. | VCO® O-Ring Face Seal Fitting | 3/4 in. | Female NPT | View Product |
SS-16-VCO-7-16 | 316 Stainless Steel | 1 in. | VCO® O-Ring Face Seal Fitting | 1 in. | Female NPT | View Product |
SS-4-VCO-7-2 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/8 in. | Female NPT | View Product |
SS-4-VCO-7-4 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/4 in. | Female NPT | View Product |
SS-8-VCO-7-8 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 1/2 in. | Female NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.