|
PTFE-Lined, Stainless Steel Braided Hose Assembly, 12 mm Stainless Steel Swagelok Tube Adapters, 21.1 in. (53.6 cm) Live Length
Part #: SS-8MBHT-24
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Tシリーズ PTFEホースSwagelok PTFE製コア・ホース(スムーズボア・タイプ)は、柔軟性に優れ、耐薬品性や静電気の帯電防止が必要な用途に適しています。 Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
PTFE-Lined, Stainless Steel Braided Hose Assembly, 12 mm Stainless Steel Swagelok Tube Adapters, 21.1 in. (53.6 cm) Live Length
Log in or Register to view price
Catalogs
Tシリーズ PTFEホース
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Specifications
SS-8MBHT-24 — PTFE-Lined, Stainless Steel Braided Hose Assembly, 12 mm Stainless Steel Swagelok Tube Adapters, 21.1 in. (53.6 cm) Live Length
| Attribute | Value |
|---|---|
| ボディ材質 | PTFE |
| コネクション1 サイズ | 12 mm |
| コネクション1 タイプ | Swagelok®チューブ・アダプター |
| コネクション2 サイズ | 12 mm |
| コネクション2 タイプ | Swagelok®チューブ・アダプター |
| ホース長さ | 54.2 cm (21.3 in.) |
| ホース・サイズ | 1/2 インチ |
| 最高温度、°F (°C) | 450 (232) |
| 最低温度、 °F (°C) | -65 (-53) |
| eClass (4.1) | 37110201 |
| eClass (5.1.4) | 37110201 |
| eClass (6.0) | 37110000 |
| eClass (6.1) | 37110000 |
| eClass (10.1) | 37110000 |
| UNSPSC (4.03) | 40142009 |
| UNSPSC (10.0) | 40142007 |
| UNSPSC (11.0501) | 40142000 |
| UNSPSC (13.0601) | 40142000 |
| UNSPSC (15.1) | 40142000 |
| UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12BHT-24 | PTFE | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-12BHT-36 | PTFE | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-12BHT-48 | PTFE | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-12 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-120 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-18 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-24 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-36 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-48 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-6 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-60 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-72 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4MBHT-12 | PTFE | 6 mm | Swagelok® Tube Adapter | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-4MBHT-24 | PTFE | 6 mm | Swagelok® Tube Adapter | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-4MBHT-36 | PTFE | 6 mm | Swagelok® Tube Adapter | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-6BHT-12 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-18 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-24 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-36 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-48 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-60 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-72 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-12 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-120 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-18 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-24 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-36 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-48 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-60 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-72 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8MBHT-36 | PTFE | 12 mm | Swagelok® Tube Adapter | 12 mm | Swagelok® Tube Adapter | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
