text.skipToContent text.skipToNavigation

Т-образный фильтр твердых частиц из нерж. стали, трубный обжимной фитинг Swagelok 1/8 дюйма, без фильтрующего элемента

Part #: SS-2TF-LE

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Swagelok® Tube Fitting
Feature No Element
Filter Element Size No Element
Maximum Temperature, °F (°C) 900 (482)
Minimum Temperature, °F (°C) -40 (-40)
eClass (4.1) 36101905
eClass (5.1.4) 36102090
eClass (6.0) 36102090
eClass (6.1) 36102090
UNSPSC (4.03) 40161500
UNSPSC (10.0) 40161500
UNSPSC (11.0501) 40161500
UNSPSC (13.0601) 40161500
UNSPSC (15.1) 40161500
UNSPSC (17.1001) 24111802
Tee-Type Filters

Remove particulate contaminants in gas or liquid applications where space is limited (inline) or maintained while still in the system (tee-type) with Swagelok filters.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Т-образный фильтр твердых частиц из нерж. стали, трубный обжимной фитинг Swagelok 1/8 дюйма, без фильтрующего элемента

Part #: SS-2TF-LE
View Catalog

Add To Favorites

Catalogs

Tee-Type Filters
Remove particulate contaminants in gas or liquid applications where space is limited (inline) or maintained while still in the system (tee-type) with Swagelok filters.

Specifications

SS-2TF-LE — Т-образный фильтр твердых частиц из нерж. стали, трубный обжимной фитинг Swagelok 1/8 дюйма, без фильтрующего элемента

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Swagelok® Tube Fitting
Feature No Element
Filter Element Size No Element
Maximum Temperature, °F (°C) 900 (482)
Minimum Temperature, °F (°C) -40 (-40)
eClass (4.1) 36101905
eClass (5.1.4) 36102090
eClass (6.0) 36102090
eClass (6.1) 36102090
UNSPSC (4.03) 40161500
UNSPSC (10.0) 40161500
UNSPSC (11.0501) 40161500
UNSPSC (13.0601) 40161500
UNSPSC (15.1) 40161500
UNSPSC (17.1001) 24111802
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-4TF4-LE 真ちゅう 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-10TF-MM-LE 316 ステンレス鋼 10 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ継手 View Product
SS-12TF-MM-40 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-12TF-MM-440 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-12TF-MM-60 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-12TF-MM-7 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-12TF-MM-LE 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-2TF-05 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-2TF-15 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-2TF-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-2TF-40 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-2TF-7 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-4TF-05 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4TF-05-SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4TF-140 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4TF-15 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4TF-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4TF-230 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4TF2-60 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-4TF2-7 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-4TF2-LE 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-4TF-40 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4TF4-140 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-4TF4-15 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-4TF-440 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4TF4-7 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-4TF4-LE 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-4TF-60 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4TF-7 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4TF-90 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4TF-F3-7 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4TF-LE 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-6TF-140 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6TF-15 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6TF-2 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6TF-230 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6TF2-LE 316 ステンレス鋼 3/8 インチ NPTおねじ 3/8 インチ NPTおねじ View Product
SS-6TF-40 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6TF-440 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6TF-60 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6TF-7 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6TF-90 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6TF-LE 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6TF-MM-05 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6TF-MM-140 316ステンレス鋼 6 mm Swagelok® チューブ継手 6 mm Swagelok® チューブ継手 View Product
SS-6TF-MM-15 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6TF-MM-2 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6TF-MM-40 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6TF-MM-60 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6TF-MM-7 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-6TF-MM-90 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6TF-MM-LE Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-8TF-05 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8TF-140 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8TF-15 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8TF-2 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8TF-230 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8TF2-40 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-8TF2-60 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-8TF-40 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8TF-440 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8TF-60 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8TF-7 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8TF-90 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8TF-LE 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8TF-MM-15 316ステンレス鋼 8 mm Swagelok® チューブ継手 8 mm Swagelok® チューブ継手 View Product
SS-8TF-MM-LE 316 ステンレス鋼 8 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ継手 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.