text.skipToContent text.skipToNavigation

PFA Swagelok Tube Fitting, 1/4 in. Nut

Part #: PFA-422-1

Add To Favorites

Catalogs

Female Nuts

Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.

Specifications

Attribute Value
Body Material PFA
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37060708
eClass (5.1.4) 37019190
eClass (6.0) 23110700
eClass (6.1) 37019190
UNSPSC (4.03) 27121706
UNSPSC (10.0) 27121706
UNSPSC (11.0501) 27121706
UNSPSC (13.0601) 27121706
UNSPSC (15.1) 27121706
UNSPSC (17.1001) 27121706
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-602-1 Super Duplex Stainless Steel 3/8 in. Female Swagelok® Tube Fitting - - View Product
825-402-1 Alloy 825 1/4 in. Swagelok® Tube Fitting - - View Product
B-1012-1 Brass 5/8 in. Female Swagelok® Tube Fitting - - View Product
B-102-1 Brass 1/16 in. Female Swagelok® Tube Fitting - - View Product
B-10M2-1 Brass 10 mm Female Swagelok® Tube Fitting - - View Product
B-1212-1 Brass 3/4 in. Female Swagelok® Tube Fitting - - View Product
B-12M2-1 Brass 12 mm Female Swagelok® Tube Fitting - - View Product
B-1412-1 Brass 7/8 in. Female Swagelok® Tube Fitting - - View Product
B-1612-1 Brass 1 in. Female Swagelok® Tube Fitting - - View Product
B-1812-1 Brass 1 1/8 in. Female Swagelok® Tube Fitting - - View Product
B-202-1 Brass 1/8 in. Female Swagelok® Tube Fitting - - View Product
B-302-1 Brass 3/16 in. Female Swagelok® Tube Fitting - - View Product
B-402-1 Brass 1/4 in. Female Swagelok® Tube Fitting - - View Product
B-4M2-1 Brass 4 mm Female Swagelok® Tube Fitting - - View Product
B-602-1 Brass 3/8 in. Female Swagelok® Tube Fitting - - View Product
B-6M2-1 Brass 6 mm Female Swagelok® Tube Fitting - - View Product
B-812-1 Brass 1/2 in. Female Swagelok® Tube Fitting - - View Product
B-8M2-1 Brass 8 mm Female Swagelok® Tube Fitting - - View Product
HC-202-1 Alloy C-276 1/8 in. Female Swagelok® Tube Fitting - - View Product
HC-402-1 Alloy C-276 1/4 in. Female Swagelok® Tube Fitting - - View Product
HC-602-1 Alloy C-276 3/8 in. Female Swagelok® Tube Fitting - - View Product
HC-812-1 Alloy C-276 1/2 in. Female Swagelok® Tube Fitting - - View Product
INC-402-1 Alloy 600 1/4 in. Female Swagelok® Tube Fitting - - View Product
M-202-1 Alloy 400/R-405 1/8 in. Female Swagelok® Tube Fitting - - View Product
M-402-1 Alloy 400/R-405 1/4 in. Female Swagelok® Tube Fitting - - View Product
M-602-1 Alloy 400/R-405 3/8 in. Female Swagelok® Tube Fitting - - View Product
M-812-1 Alloy 400/R-405 1/2 in. Female Swagelok® Tube Fitting - - View Product
NY-202-1 Nylon 1/8 in. Female Swagelok® Tube Fitting - - View Product
NY-402-1 Nylon 1/4 in. Female Swagelok® Tube Fitting - - View Product
NY-602-1 Nylon 3/8 in. Female Swagelok® Tube Fitting - - View Product
NY-6M2-1 Nylon 6 mm Female Swagelok® Tube Fitting - - View Product
NY-8M2-1 Nylon 8 mm Female Swagelok® Tube Fitting - - View Product
PFA-222-1 PFA 1/8 in. Female Swagelok® Tube Fitting - - View Product
PFA-622-1 PFA 3/8 in. Female Swagelok® Tube Fitting - - View Product
PFA-822-1 PFA 1/2 in. Female Swagelok® Tube Fitting - - View Product
S-1212-1 Carbon Steel 3/4 in. Female Swagelok® Tube Fitting - - View Product
S-1612-1 Carbon Steel 1 in. Female Swagelok® Tube Fitting - - View Product
S-402-1 Carbon Steel 1/4 in. Female Swagelok® Tube Fitting - - View Product
S-602-1 Carbon Steel 3/8 in. Female Swagelok® Tube Fitting - - View Product
S-812-1 Carbon Steel 1/2 in. Female Swagelok® Tube Fitting - - View Product
SS-1012-1 316 Stainless Steel 5/8 in. Female Swagelok® Tube Fitting - - View Product
SS-102-1 316 Stainless Steel 1/16 in. Female Swagelok® Tube Fitting - - View Product
SS-10M2-1 316 Stainless Steel 10 mm Female Swagelok® Tube Fitting - - View Product
SS-1212-1 316 Stainless Steel 3/4 in. Female Swagelok® Tube Fitting - - View Product
SS-12M2-1 316 Stainless Steel 12 mm Female Swagelok® Tube Fitting - - View Product
SS-1412-1 316 Stainless Steel 7/8 in. Female Swagelok® Tube Fitting - - View Product
SS-14M2-1 316 Stainless Steel 14 mm Female Swagelok® Tube Fitting - - View Product
SS-15M2-1 316 Stainless Steel 15 mm Female Swagelok® Tube Fitting - - View Product
SS-1612-1 316 Stainless Steel 1 in. Female Swagelok® Tube Fitting - - View Product
SS-16M2-1 316 Stainless Steel 16 mm Female Swagelok® Tube Fitting - - View Product
SS-18M2-1 316 Stainless Steel 18 mm Female Swagelok® Tube Fitting - - View Product
SS-2002-1 316 Stainless Steel 1 1/4 in. Female Swagelok® Tube Fitting - - View Product
SS-202-1 316 Stainless Steel 1/8 in. Female Swagelok® Tube Fitting - - View Product
SS-20M2-1 316 Stainless Steel 20 mm Female Swagelok® Tube Fitting - - View Product
SS-22M2-1 316 Stainless Steel 22 mm Female Swagelok® Tube Fitting - - View Product
SS-2402-1 316 Stainless Steel 1 1/2 in. Female Swagelok® Tube Fitting - - View Product
SS-25M2-1 316 Stainless Steel 25 mm Female Swagelok® Tube Fitting - - View Product
SS-2M2-1 316 Stainless Steel 2 mm Female Swagelok® Tube Fitting - - View Product
SS-302-1 316 Stainless Steel 3/16 in. Female Swagelok® Tube Fitting - - View Product
SS-3202-1 316 Stainless Steel 2 in. Female Swagelok® Tube Fitting - - View Product
SS-3M2-1 316 Stainless Steel 3 mm Female Swagelok® Tube Fitting - - View Product
SS-402-1 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting - - View Product
SS-4M2-1 316 Stainless Steel 4 mm Female Swagelok® Tube Fitting - - View Product
SS-502-1 316 Stainless Steel 5/16 in. Female Swagelok® Tube Fitting - - View Product
SS-602-1 316 Stainless Steel 3/8 in. Female Swagelok® Tube Fitting - - View Product
SS-6M2-1 316 Stainless Steel 6 mm Female Swagelok® Tube Fitting - - View Product
SS-812-1 316 Stainless Steel 1/2 in. Female Swagelok® Tube Fitting - - View Product
SS-8M2-1 316 Stainless Steel 8 mm Female Swagelok® Tube Fitting - - View Product
T-102-1 PTFE 1/16 in. Female Swagelok® Tube Fitting - - View Product
T-202-1 PTFE 1/8 in. Female Swagelok® Tube Fitting - - View Product
T-402-1 PTFE 1/4 in. Female Swagelok® Tube Fitting - - View Product
T-6M2-1 PTFE 6 mm Female Swagelok® Tube Fitting - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.