text.skipToContent text.skipToNavigation

316 Stainless Steel High Flow VCR Face Seal Fitting, 1/4 in. Male Nut

Part #: SS-4-HVCR-4SR

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male High-Flow VCR® Metal Gasket Face Seal Fitting
Feature For high flow applications
Flow Restrictor No
eClass (4.1) 37020718
eClass (5.1.4) 37020517
eClass (6.0) 23110700
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 31163100
UNSPSC (10.0) 31161700
UNSPSC (11.0501) 31161700
UNSPSC (13.0601) 31161700
UNSPSC (15.1) 31161700
UNSPSC (17.1001) 31161728
Male Nuts

Male nut ensures reliable, repeatable torque and secure sealing in metal gasket face seal systems for high-purity and high-vacuum applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel High Flow VCR Face Seal Fitting, 1/4 in. Male Nut

Part #: SS-4-HVCR-4SR
View Catalog

Add To Favorites

Catalogs

Male Nuts
Male nut ensures reliable, repeatable torque and secure sealing in metal gasket face seal systems for high-purity and high-vacuum applications.

Specifications

SS-4-HVCR-4SR — 316 Stainless Steel High Flow VCR Face Seal Fitting, 1/4 in. Male Nut

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male High-Flow VCR® Metal Gasket Face Seal Fitting
Feature For high flow applications
Flow Restrictor No
eClass (4.1) 37020718
eClass (5.1.4) 37020517
eClass (6.0) 23110700
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 31163100
UNSPSC (10.0) 31161700
UNSPSC (11.0501) 31161700
UNSPSC (13.0601) 31161700
UNSPSC (15.1) 31161700
UNSPSC (17.1001) 31161728
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-10-VCR-4 316 Stainless Steel 5/8 in. Male VCR® Metal Gasket Face Seal Fitting - - View Product
SS-12-VCR-4 316 Stainless Steel 3/4 in. Male VCR® Metal Gasket Face Seal Fitting - - View Product
SS-16-VCR-4 316 Stainless Steel 1 in. Male VCR® Metal Gasket Face Seal Fitting - - View Product
SS-2-VCR-4 316 Stainless Steel 1/8 in. Male VCR® Metal Gasket Face Seal Fitting - - View Product
SS-4-VCR-4 316 Stainless Steel 1/4 in. Male VCR® Metal Gasket Face Seal Fitting - - View Product
SS-4-VCR-4-B25 316 Stainless Steel 1/4 in. Male VCR® Metal Gasket Face Seal Fitting - - View Product
SS-8-VCR-4 316 Stainless Steel 1/2 in. Male VCR® Metal Gasket Face Seal Fitting - - View Product
SS-8-VCR-4-B25 316 Stainless Steel 1/2 in. Male VCR® Metal Gasket Face Seal Fitting - - View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.