|
Tapón macho de Acero inox., 1/8 pulg. NPT macho
Part #: SS-2-P
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Tapones MachoSeleccione los racores Swagelok de precisión, adaptadores y más, en muchos tamaños y materiales, que mejor se adaptan a su aplicación. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Tapón macho de Acero inox., 1/8 pulg. NPT macho
Log in or Register to view price
Catalogs
Tapones Macho
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-2-P — Tapón macho de Acero inox., 1/8 pulg. NPT macho
| Attribute | Value |
|---|---|
| Material del Cuerpo | Acero inoxidable 316 |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 1/8 pulg. |
| Tipo de conexión 1 | NPT macho |
| Limitador de Caudal | No |
| eClass (4.1) | 37020572 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560208 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40173507 |
| UNSPSC (11.0501) | 40142313 |
| UNSPSC (13.0601) | 40173507 |
| UNSPSC (15.1) | 40173507 |
| UNSPSC (17.1001) | 40173507 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
| B-4-P | Brass | 1/4 in. | Male NPT | - | - | View Product |
| B-8-P | Brass | 1/2 in. | Male NPT | - | - | View Product |
| SS-12-P | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | View Product |
| SS-16-P | 316 Stainless Steel | 1 in. | Male NPT | - | - | View Product |
| SS-1-P | 316 Stainless Steel | 1/16 in. | Male NPT | - | - | View Product |
| SS-2-P-RS | 316 Stainless Steel | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
| SS-4-P | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-4-P-RS | 316 Stainless Steel | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
| SS-4-P-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
| SS-6-P | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
| SS-6-P-RS | 316 Stainless Steel | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
| SS-6-P-RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | - | - | View Product |
| SS-8-P | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
| SS-8-P-RS | 316 Stainless Steel | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
| SS-8-P-RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
