|
316 스테인리스강 IPT 시리즈 티, 9/16인치 고압 콘 & 쓰레드 연결구, 60000psi(4134bar)
Part #: T9HF60
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Tees316 stainless steel fittings handle high temps and pressures. Tee connector enables three-way connections between tubing and threaded ports—ideal for branching flow in high-pressure fluid systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
316 스테인리스강 IPT 시리즈 티, 9/16인치 고압 콘 & 쓰레드 연결구, 60000psi(4134bar)
Log in or Register to view price
Catalogs
Tees
316 stainless steel fittings handle high temps and pressures. Tee connector enables three-way connections between tubing and threaded ports—ideal for branching flow in high-pressure fluid systems.
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Specifications
T9HF60 — 316 스테인리스강 IPT 시리즈 티, 9/16인치 고압 콘 & 쓰레드 연결구, 60000psi(4134bar)
| Attribute | Value |
|---|---|
| Body Material | 316 스테인리스강 |
| Cleaning Process | 표준 세정 및 포장(SC-10) |
| Connection 1 Size | 9/16인치 |
| Connection 1 Type | 암나사 중압 콘 & 쓰레드 |
| Connection 2 Size | 9/16인치 |
| Connection 2 Type | 암나사 중압 콘 & 쓰레드 |
| Connection 3 Size | 9/16인치 |
| Connection 3 Type | 암나사 중압 콘 & 쓰레드 |
| Flow Restrictor | No |
| eClass (4.1) | 37020716 |
| eClass (5.1.4) | 22360605 |
| eClass (6.0) | 22360190 |
| eClass (6.1) | 22360190 |
| eClass (10.1) | 22360190 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142610 |
| UNSPSC (11.0501) | 40142605 |
| UNSPSC (13.0601) | 40183102 |
| UNSPSC (15.1) | 40183102 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| T4HF60 | 316 Stainless Steel | 1/4 in. | Female High-Pressure Coned and Threaded Connection | 1/4 in. | Female High-Pressure Coned and Threaded Connection | View Product |
| T4MF20 | 316 Stainless Steel | 1/4 in. | Female Medium-Pressure Coned and Threaded Connection | 1/4 in. | Female Medium-Pressure Coned and Threaded Connection | View Product |
| T6MF20 | 316 Stainless Steel | 3/8 in. | Female Medium-Pressure Coned and Threaded Connection | 3/8 in. | Female Medium-Pressure Coned and Threaded Connection | View Product |
| T9MF20 | 316 Stainless Steel | 9/16 in. | Female Medium-Pressure Coned and Threaded Connection | 9/16 in. | Female Medium-Pressure Coned and Threaded Connection | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
