text.skipToContent text.skipToNavigation

Válvula de alivio proporcional de alta presión de acero inox., 1/4 pulg. NPT macho x 1/4 pulg. NPT hembra, Juntas de Buna N

Part #: SS-4R3A5-BU

Specifications

Attribute Value
Body Material Acero inoxidable 316
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 1/4 pulg.
Connection 1 Type NPT macho
Connection 2 Size 1/4 pulg.
Connection 2 Type NPT hembra
Handle Style Sin Mando
Room Temperature Pressure Rating 413 BAR @ 37°C / 6000 PSIG @ 100°F
Seal Material Buna N
Service Class Alta presión
Testing Sin prueba opcional
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141606
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40183109
High Pressure Relief Valve

Obtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.

Válvula de alivio proporcional de alta presión de acero inox., 1/4 pulg. NPT macho x 1/4 pulg. NPT hembra, Juntas de Buna N

Part #: SS-4R3A5-BU
View Catalog

Add To Favorites

Catalogs

High Pressure Relief Valve
Obtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments.

Specifications

SS-4R3A5-BU — Válvula de alivio proporcional de alta presión de acero inox., 1/4 pulg. NPT macho x 1/4 pulg. NPT hembra, Juntas de Buna N

Attribute Value
Body Material Acero inoxidable 316
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 1/4 pulg.
Connection 1 Type NPT macho
Connection 2 Size 1/4 pulg.
Connection 2 Type NPT hembra
Handle Style Sin Mando
Room Temperature Pressure Rating 413 BAR @ 37°C / 6000 PSIG @ 100°F
Seal Material Buna N
Service Class Alta presión
Testing Sin prueba opcional
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141606
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40183109
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-4R3A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4R3A1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-4R3A5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4R3A5-EP 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4R3A5-KZ 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4R3A5-NE 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4R3A5-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-4R3A-BU 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4R3A-EP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4R3A-KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-6R3A-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-8R3A-MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-R4M8F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-R4M8S8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Swagelok® Tube Fitting View Product
SS-R4S12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-R4S8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.