Stainless Steel Pipe Fitting, Hex Long Nipple, 1 in. Male NPT, 3 in. Length
Part #: SS-16-HLN-3.00
|
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Hex Long NipplesClose nipple fitting enables compact, inline pipe connections in tight spaces—ideal for critical piping systems and dense assemblies. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Pipe Fitting, Hex Long Nipple, 1 in. Male NPT, 3 in. Length
Log in or Register to view price
Catalogs
Hex Long Nipples
Close nipple fitting enables compact, inline pipe connections in tight spaces—ideal for critical piping systems and dense assemblies.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-16-HLN-3.00 — Stainless Steel Pipe Fitting, Hex Long Nipple, 1 in. Male NPT, 3 in. Length
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1 in. |
Connection 1 Type | Male NPT |
Connection 2 Size | 1 in. |
Connection 2 Type | Male NPT |
Feature | Length 3" |
Flow Restrictor | No |
Length | 3 in. (7.6) |
eClass (4.1) | 37021016 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 22560206 |
eClass (6.1) | 37020590 |
eClass (10.1) | 37020590 |
UNSPSC (4.03) | 40141715 |
UNSPSC (10.0) | 40173303 |
UNSPSC (11.0501) | 40142318 |
UNSPSC (13.0601) | 40173303 |
UNSPSC (15.1) | 40173303 |
UNSPSC (17.1001) | 40141602 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12-HLN-2.00 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male NPT | View Product |
SS-12-HLN-3.00 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male NPT | View Product |
SS-12-HLN-4.00 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male NPT | View Product |
SS-16-HLN-4.00 | 316 Stainless Steel | 1 in. | Male NPT | 1 in. | Male NPT | View Product |
SS-2-HLN-1.50 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
SS-2-HLN-2.00 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
SS-2-HLN-3.00 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
SS-4-HLN-1.50 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
SS-4-HLN-2.00 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
SS-4-HLN-2.50 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
SS-4-HLN-3.00 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
SS-4-HLN-4.00 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
SS-4-HLN-6.00 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
SS-6-HLN-1.50 | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male NPT | View Product |
SS-6-HLN-2.00 | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male NPT | View Product |
SS-6-HLN-2.50 | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male NPT | View Product |
SS-6-HLN-3.00 | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male NPT | View Product |
SS-6-HLN-4.00 | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male NPT | View Product |
SS-8-HLN-2.00 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
SS-8-HLN-2.50 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
SS-8-HLN-3.00 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
SS-8-HLN-4.00 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
SS-8-HLN-6.00 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.