text.skipToContent text.skipToNavigation

스테인리스강 원피스 포펫 체크 밸브, 조절 가능 압력, 1/2인치 수나사 ISO 경사 나사, 3~50psig(0.21~3.5bar)

Part #: SS-8CPA2-RT-3

Specifications

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/2인치
Connection 1 Type 수나사 ISO 경사나사
Connection 2 Size 1/2인치
Connection 2 Type 수나사 ISO 경사나사
Cracking Pressure 3~50 psi(0.21~3.5bar, 0.021~0.35MPa)
CV Maximum 1.2
O-Ring Material 탄화플루오르 FKM
Room Temperature Pressure Rating 3000PSIG @ 100°F /206BAR @ 37°C
Surface Finish 표준
Testing 선택 검사 없음
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40141641
Adjustable Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

스테인리스강 원피스 포펫 체크 밸브, 조절 가능 압력, 1/2인치 수나사 ISO 경사 나사, 3~50psig(0.21~3.5bar)

Part #: SS-8CPA2-RT-3
View Catalog

Add To Favorites

Catalogs

Adjustable Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

SS-8CPA2-RT-3 — 스테인리스강 원피스 포펫 체크 밸브, 조절 가능 압력, 1/2인치 수나사 ISO 경사 나사, 3~50psig(0.21~3.5bar)

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/2인치
Connection 1 Type 수나사 ISO 경사나사
Connection 2 Size 1/2인치
Connection 2 Type 수나사 ISO 경사나사
Cracking Pressure 3~50 psi(0.21~3.5bar, 0.021~0.35MPa)
CV Maximum 1.2
O-Ring Material 탄화플루오르 FKM
Room Temperature Pressure Rating 3000PSIG @ 100°F /206BAR @ 37°C
Surface Finish 표준
Testing 선택 검사 없음
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40141641
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-4CA-3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-4CPA2-150 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CPA2-3 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CPA2-350 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CPA2-50 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CPA4-3 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-8CPA2-150 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
B-8CPA2-50 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-4CA-150 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-350 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-50 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-KZ-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-VCR-150 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4CA-VCR-3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4CA-VCR-50 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4CPA2-150 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-350 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-RT-3 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CPA2-RT-50 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CPA4-150 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CPA4-3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CPA4-50 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-6CA-MM-3 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-8CA-MM-3 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-8CPA2-150 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-3 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-350 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-50 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-DR-50 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.