|
Férula Trasera de Nilón de 3/4 pulg. Racor para Tubo Swagelok
Referencia #: NY-1214-1
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Férula TraserasLa férula trasera asegura una sujeción segura y estanca al tubo—ideal para mantener la integridad del cierre en sistemas de fluidos y gases. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Férula Trasera de Nilón de 3/4 pulg. Racor para Tubo Swagelok
Inicie la sesión o regístrese para ver los precios
Catálogos
Férula Traseras
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Step-by-step identification procedure for threads and end connections.
Especificaciones
NY-1214-1 — Férula Trasera de Nilón de 3/4 pulg. Racor para Tubo Swagelok
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Nilón |
| Proceso de Limpieza | Limpieza y Embalaje Estándar (SC-10) |
| Tamaño conexión 1 | 3/4 pulg. |
| Limitador de Caudal | No |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 21022110 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121703 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 27121703 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 6ML-1214-1A | 6 Moly | 3/4 in. | - | - | - | Ver producto |
| 6ML-404-1A | 6 Moly | 1/4 in. | - | - | - | Ver producto |
| 6ML-604-1A | 6 Moly | 3/8 in. | - | - | - | Ver producto |
| 6ML-814-1A | 6 Moly | 1/2 in. | - | - | - | Ver producto |
| 6MO-814-1A | 6 Moly | 1/2 in. | - | - | - | Ver producto |
| 825-404-1 | Alloy 825 | 1/4 in. | - | - | - | Ver producto |
| B-204-1 | Brass | 1/8 in. | - | - | - | Ver producto |
| B-404-1 | Brass | 1/4 in. | - | - | - | Ver producto |
| HC-204-1 | Alloy C-276 | 1/8 in. | - | - | - | Ver producto |
| HC-404-1 | Alloy C-276 | 1/4 in. | - | - | - | Ver producto |
| HC-604-1 | Alloy C-276 | 3/8 in. | - | - | - | Ver producto |
| HC-814-1 | Alloy C-276 | 1/2 in. | - | - | - | Ver producto |
| INC-404-1 | Alloy 600 | 1/4 in. | - | - | - | Ver producto |
| M-604-1 | Alloy 400/R-405 | 3/8 in. | - | - | - | Ver producto |
| M-814-1 | Alloy 400/R-405 | 1/2 in. | - | - | - | Ver producto |
| NY-1614-1 | Nylon | 1 in. | - | - | - | Ver producto |
| NY-404-1 | Nylon | 1/4 in. | - | - | - | Ver producto |
| NY-604-1 | Nylon | 3/8 in. | - | - | - | Ver producto |
| NY-814-1 | Nylon | 1/2 in. | - | - | - | Ver producto |
| PFA-424-1 | PFA | 1/4 in. | - | - | - | Ver producto |
| PFA-824-1 | PFA | 1/2 in. | - | - | - | Ver producto |
| SS-1014-1 | 316 Stainless Steel | 5/8 in. | - | - | - | Ver producto |
| SS-104-1 | 316 Stainless Steel | 1/16 in. | - | - | - | Ver producto |
| SS-104-1-B1000 | 316 Stainless Steel | 1/16 in. | - | - | - | Ver producto |
| SS-10M4-1 | 316 Stainless Steel | 10 mm | - | - | - | Ver producto |
| SS-1214-1 | 316 Stainless Steel | 3/4 in. | - | - | - | Ver producto |
| SS-12M4-1 | 316 Stainless Steel | 12 mm | - | - | - | Ver producto |
| SS-1414-1 | 316 Stainless Steel | 7/8 in. | - | - | - | Ver producto |
| SS-14M4-1 | 316 Stainless Steel | 14 mm | - | - | - | Ver producto |
| SS-15M4-1 | 316 Stainless Steel | 15 mm | - | - | - | Ver producto |
| SS-1614-1 | 316 Stainless Steel | 1 in. | - | - | - | Ver producto |
| SS-16M4-1 | 316 Stainless Steel | 16 mm | - | - | - | Ver producto |
| SS-18M4-1 | 316 Stainless Steel | 18 mm | - | - | - | Ver producto |
| SS-2004-1 | 316 Stainless Steel | 1 1/4 in. | - | - | - | Ver producto |
| SS-204-1 | 316 Stainless Steel | 1/8 in. | - | - | - | Ver producto |
| SS-20M4-1 | 316 Stainless Steel | 20 mm | - | - | - | Ver producto |
| SS-22M4-1 | 316 Stainless Steel | 22 mm | - | - | - | Ver producto |
| SS-2404-1 | 316 Stainless Steel | 1 1/2 in. | - | - | - | Ver producto |
| SS-25M4-1 | 316 Stainless Steel | 25 mm | - | - | - | Ver producto |
| SS-28M4-1 | 316 Stainless Steel | 28 mm | - | - | - | Ver producto |
| SS-2M4-1 | 316 Stainless Steel | 2 mm | - | - | - | Ver producto |
| SS-304-1 | 316 Stainless Steel | 3/16 in. | - | - | - | Ver producto |
| SS-3204-1 | 316 Stainless Steel | 2 in. | - | - | - | Ver producto |
| SS-3M4-1 | 316 Stainless Steel | 3 mm | - | - | - | Ver producto |
| SS-404-1 | 316 Stainless Steel | 1/4 in. | - | - | - | Ver producto |
| SS-404-1BQ | 316 Stainless Steel | 1/4 in. | - | - | - | Ver producto |
| SS-4M4-1 | 316 Stainless Steel | 4 mm | - | - | - | Ver producto |
| SS-604-1 | 316 Stainless Steel | 3/8 in. | - | - | - | Ver producto |
| SS-6M4-1 | 316 Stainless Steel | 6 mm | - | - | - | Ver producto |
| SS-814-1 | 316 Stainless Steel | 1/2 in. | - | - | - | Ver producto |
| SS-8M4-1 | 316 Stainless Steel | 8 mm | - | - | - | Ver producto |
| T-1214-1 | PTFE | 3/4 in. | - | - | - | Ver producto |
| T-12M4-1 | PTFE | 12 mm | - | - | - | Ver producto |
| T-15M4-1 | PTFE | 15 mm | - | - | - | Ver producto |
| T-1614-1 | PTFE | 1 in. | - | - | - | Ver producto |
| T-304-1 | PTFE | 3/16 in. | - | - | - | Ver producto |
| T-3M4-1 | PTFE | 3 mm | - | - | - | Ver producto |
| T-404-1 | PTFE | 1/4 in. | - | - | - | Ver producto |
| T-504-1 | PTFE | 5/16 in. | - | - | - | Ver producto |
| T-6M4-1 | PTFE | 6 mm | - | - | - | Ver producto |
| T-814-1 | PTFE | 1/2 in. | - | - | - | Ver producto |
| T-8M4-1 | PTFE | 8 mm | - | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
