text.skipToContent text.skipToNavigation

Brass Purge Valve, 1/4 in. Male NPT, Alloy 400 Spring, SC-11 Cleaned

Part #: B-4P-4M-MP-SC11

Specifications

Attribute Value
Body Material Brass
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Handle Style Knurled
eClass (4.1) 37010264
eClass (5.1.4) 27293301
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141600
UNSPSC (13.0601) 40141600
UNSPSC (15.1) 40141658
UNSPSC (17.1001) 40141658
Purge Valve, Straight Pattern

Help vent signal line pressure to atmosphere to assist in the calibration of your control device with Swagelok bleed and purge valves.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass Purge Valve, 1/4 in. Male NPT, Alloy 400 Spring, SC-11 Cleaned

Part #: B-4P-4M-MP-SC11
View Catalog

Add To Favorites

Catalogs

Purge Valve, Straight Pattern
Help vent signal line pressure to atmosphere to assist in the calibration of your control device with Swagelok bleed and purge valves.

Specifications

B-4P-4M-MP-SC11 — Brass Purge Valve, 1/4 in. Male NPT, Alloy 400 Spring, SC-11 Cleaned

Attribute Value
Body Material Brass
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Handle Style Knurled
eClass (4.1) 37010264
eClass (5.1.4) 27293301
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141600
UNSPSC (13.0601) 40141600
UNSPSC (15.1) 40141658
UNSPSC (17.1001) 40141658
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-4P-2M Brass 1/8 in. Male NPT - - View Product
B-4P-4M Brass 1/4 in. Male NPT - - View Product
B-4P-6M Brass 3/8 in. Male NPT - - View Product
S-4P-4M Carbon Steel 1/4 in. Male NPT - - View Product
SS-4P-2M 316 Stainless Steel 1/8 in. Male NPT - - View Product
SS-4P-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-4P-4M 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-4P-4T 316 Stainless Steel 1/4 in. Tube Stub - - View Product
SS-4P-6M 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-4PM2RT 316 Stainless Steel 1/8 in. Male ISO Tapered Thread - - View Product
SS-4PM8 316 Stainless Steel 1/2 in. Male NPT - - View Product
SS-4PST4 316 Stainless Steel 7/16-20 in. Male UNF Thread - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.