text.skipToContent text.skipToNavigation

스테인리스강 포펫 체크 밸브, 고정 압력, 3/4인치 FNPT, 1psig(0.07bar)

Part #: SS-12C4-1

Specifications

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 3/4인치
Connection 1 Type 암나사 NPT
Connection 2 Size 3/4인치
Connection 2 Type 암나사 NPT
Cracking Pressure 1psi(0.07bar, 0.007MPa)
CV Maximum 4.48
O-Ring Material 탄화플루오르 FKM
Room Temperature Pressure Rating 2000PSIG @ 100°F /137BAR @ 37°C
Surface Finish 표준
Testing 선택 검사 없음
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

스테인리스강 포펫 체크 밸브, 고정 압력, 3/4인치 FNPT, 1psig(0.07bar)

Part #: SS-12C4-1
View Catalog

Add To Favorites

Catalogs

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

SS-12C4-1 — 스테인리스강 포펫 체크 밸브, 고정 압력, 3/4인치 FNPT, 1psig(0.07bar)

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 3/4인치
Connection 1 Type 암나사 NPT
Connection 2 Size 3/4인치
Connection 2 Type 암나사 NPT
Cracking Pressure 1psi(0.07bar, 0.007MPa)
CV Maximum 4.48
O-Ring Material 탄화플루오르 FKM
Room Temperature Pressure Rating 2000PSIG @ 100°F /137BAR @ 37°C
Surface Finish 표준
Testing 선택 검사 없음
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2C2-1/3 Brass 1/8 in. Male NPT 1/8 in. Male NPT View Product
B-4C-1/3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-4C4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP2-1 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-1/3 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-25 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-RT-1 Brass 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
B-4CP4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP5-1 Brass 1/4 in. Male NPT 1/4 in. Female NPT View Product
B-6C-1 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-1/3 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-MM-1 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-6C-MM-1/3 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-8C-1 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C-1/3 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C4-1 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-8CP2-1 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
B-8CP2-10 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-10C-MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-10 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-12C-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12C-MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-16C-1 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung View Product
SS-16C-1/3 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung View Product
SS-16C-10 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung View Product
SS-16C4-1 Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll NPT Innengewinde View Product
SS-2C-1 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-2C-1/3 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-2C-10 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-2C2-1 Edelstahl 316 1/8 Zoll NPT Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-2C-25 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-2C4-1 Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
SS-2C4-1/3 Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
SS-2C-KZ-1 Edelstahl 316 1/8 Zoll Swagelok®-Rohrverschraubung 1/8 Zoll Swagelok®-Rohrverschraubung View Product
SS-2C-KZ-1/3 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-2C-KZ-10 Edelstahl 316 1/8 Zoll Swagelok®-Rohrverschraubung 1/8 Zoll Swagelok®-Rohrverschraubung View Product
SS-4C-1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4C-1/3 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4C-1/3-SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4C-10 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4C1-1/3 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4C-1-SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4C2-1 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4C2-1/3 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4C2-10 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4C-25 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4C4-1 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4C4-1/3 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4C4-10 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4C-5 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4C-50 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4C-EP-1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4C-KZ-1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4C-KZ-1/3 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4C-KZ-10 Edelstahl 316 1/4 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll Swagelok®-Rohrverschraubung View Product
SS-4C-KZ-15 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4C-KZ-30 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4CP2-1 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4CP2-1/3 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4CP2-10 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4CP2-100 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4CP2-25 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4CP2-5 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4CP2-50 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4CP2-KZ-1 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4CP2-RT-1 Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-4CP2-RT-1/3 Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-4CP2-RT-10 Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-4CP4-1 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4CP4-1/3 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4CP4-RT-1 Edelstahl 316 1/4 Zoll Kegeliges ISO-Innengewinde 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-4CP5-1 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4CP5-1/3 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4CP5-10 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4CP5-25 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4CP6-1 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4C-TR-1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4C-VCR-1 Edelstahl 316 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-4C-VCR-1/3 Edelstahl 316 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-4C-VCR-10 Edelstahl 316 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-4C-VCRKZ-1/3 Edelstahl 316 1/4 Zoll Verschraubung (Metalldichtscheibe) mit Druckschraube 1/4 Zoll Verschraubung (Metalldichtscheibe) mit Druckschraube View Product
SS-6C-1 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6C-1/3 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6C-10 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6C-25 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6C4-1 Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll NPT Innengewinde View Product
SS-6C-5 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6C-KZ-1 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6C-KZ-1/3 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6C-MM-1 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-6C-MM-1/3 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-6C-MM-10 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-6C-MM-25 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-6C-TR-1 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-1 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-1/3 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-10 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C2-1 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8C2-25 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8C-25 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C4-1 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8C4-1/3 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8C4-10 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8C-5 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-KZ-1 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-KZ-1/3 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8CP2-1 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8CP2-1/3 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8CP2-10 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8CP2-25 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8CP2-KZ-10 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8CP2-RT-1 Edelstahl 316 1/2 Zoll Kegeliges ISO-Außengewinde 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-8CP4-1 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8CP5-1 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8C-TR-1 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-VCR-1 Edelstahl 316 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-8C-VCR-1/3 Edelstahl 316 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-8C-VCR-KZ-1/3 Edelstahl 316 1/2 Zoll Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde 1/2 Zoll Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde View Product
SS-CHF12-1 Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll NPT Innengewinde View Product
SS-CHF12RT-1 Edelstahl 316 3/4 Zoll Kegeliges ISO-Innengewinde 3/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-CHF16-1 Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll NPT Innengewinde View Product
SS-CHF4-1 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-CHF4-1/3 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-CHF4-10 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-CHF6-1 Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll NPT Innengewinde View Product
SS-CHF8-1 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-CHF8-1/3 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-CHF8-10 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-CHF8-5 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-CHF8RT-1 Edelstahl 316 1/2 Zoll Kegeliges ISO-Innengewinde 1/2 Zoll Kegeliges ISO-Innengewinde View Product
SS-CHM12-1 Edelstahl 316 3/4 Zoll NPT Außengewinde 3/4 Zoll NPT Außengewinde View Product
SS-CHM12-1/3 Edelstahl 316 3/4 Zoll NPT Außengewinde 3/4 Zoll NPT Außengewinde View Product
SS-CHM2-10 Edelstahl 316 1/8 Zoll NPT Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-CHM4-1 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-CHM4-1/3 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-CHM4-10 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-CHM4-25 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-CHM4-5 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-CHM4RT-1 Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-CHM8-1 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-CHM8-10 Нержавеющая сталь 316 1/2 дюйма Наруж. резьба NPT 1/2 дюйма Наруж. резьба NPT View Product
SS-CHS10MM-1 Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 10 мм Трубный обжимной фитинг Swagelok® View Product
SS-CHS10MM-1/3 Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 10 мм Трубный обжимной фитинг Swagelok® View Product
SS-CHS12-1 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS12-1/3 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS12-10 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS12-5 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS12MM-1 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
SS-CHS12MM-1/3 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
SS-CHS12MM-10 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
SS-CHS12MM-5 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
SS-CHS16-1 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Трубный обжимной фитинг Swagelok® View Product
SS-CHS16-1/3 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Трубный обжимной фитинг Swagelok® View Product
SS-CHS16-10 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Трубный обжимной фитинг Swagelok® View Product
SS-CHS2-1 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS2-1/3 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS2-10 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS2-5 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS2-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS4-1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS4-1/3 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS4-10 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS4-1-SC11 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS4-25 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS4-5 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS4-KZ-1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS4-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS6-1 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS6-1/3 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS6-10 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS6-100 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS6-25 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS6-5 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS6-BU-1 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS6-EP-1 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS6M8-BU-1 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-CHS6MM-1 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-CHS6MM-10 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-CHS6MM-25 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-CHS6MM-5 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-CHS8-1 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS8-1/3 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS8-10 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS8-1-SC11 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS8-25 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS8-5 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS8-BU-1 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS8-EP-1 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS8-EP-1/3 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS8-KZ-1 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-CHS8MM-1 Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 8 мм Трубный обжимной фитинг Swagelok® View Product
SS-CHS8MM-1/3 Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 8 мм Трубный обжимной фитинг Swagelok® View Product
SS-CHVCR4-1 Нержавеющая сталь 316 1/4 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой 1/4 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой View Product
SS-CHVCR4-1/3 Нержавеющая сталь 316 1/4 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой 1/4 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой View Product
SS-CHVCR4-KZ-1/3 316 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-CHVCR8-1 316 스테인리스강 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-CHVCR8-1/3 316 스테인리스강 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.