text.skipToContent text.skipToNavigation

316L Stainless Steel High Purity Check Valve, 1/4 in. Swagelok Integral Male VCR Fitting, Neoprene Poppet, SC-11 Cleaned

型番: 6L-CW4VR4-NE

仕様

属性
Body Material 316L Stainless Steel
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Integral Male VCR
Connection 2 Size 1/4 in.
コネクション2 タイプ Integral Male VCR
クラッキング圧力範囲 2 psi (0.14 bar, 0.014 MPa)
最大Cv 0.7
室温における最高使用圧力 3000 PSIG @ 100°F /206 BAR @ 37°C
シール材質 Neoprene
表面仕上げ Ra 20 µin
試験 No Optional Testing
接ガス部の表面粗さ 20 μin. (0.51 μm) average, machine finished
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27292001
eClass (6.1) 27292001
eClass (10.1) 27292001
UNSPSC (4.03) 40141609
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L Stainless Steel High Purity Check Valve, 1/4 in. Swagelok Integral Male VCR Fitting, Neoprene Poppet, SC-11 Cleaned

型番: 6L-CW4VR4-NE
カタログを見る

お気に入りに追加する

カタログ

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

仕様

6L-CW4VR4-NE — 316L Stainless Steel High Purity Check Valve, 1/4 in. Swagelok Integral Male VCR Fitting, Neoprene Poppet, SC-11 Cleaned

属性
Body Material 316L Stainless Steel
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Integral Male VCR
Connection 2 Size 1/4 in.
コネクション2 タイプ Integral Male VCR
クラッキング圧力範囲 2 psi (0.14 bar, 0.014 MPa)
最大Cv 0.7
室温における最高使用圧力 3000 PSIG @ 100°F /206 BAR @ 37°C
シール材質 Neoprene
表面仕上げ Ra 20 µin
試験 No Optional Testing
接ガス部の表面粗さ 20 μin. (0.51 μm) average, machine finished
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27292001
eClass (6.1) 27292001
eClass (10.1) 27292001
UNSPSC (4.03) 40141609
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
同じような仕様の製品を選択する

資料

図面
2D

この製品には、2Dレンダリングがあります。CADファイルをダウンロードする

3D

この製品には、3Dレンダリングがあります。CADファイルをダウンロードする

図面

この製品には、図面があります。ファイルをダウンロードする

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
6L-CW4FR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 製品を見る
6L-CW4FR4-P 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 製品を見る
6L-CW4FR4-VR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 製品を見る
6L-CW4FR4VR4-P 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Integral Male VCR 製品を見る
6L-CW4S4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
6L-CW4VR4 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 製品を見る
6L-CW4VR4-EP 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 製品を見る
6L-CW4VR4-P 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 製品を見る
6L-CW4VR4-PX 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 製品を見る
6L-CW4VR8 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 製品を見る
6L-CW4VR8-P 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 製品を見る
6LV-CW4BW4 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 製品を見る
6LV-CW4BW4-EP 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 製品を見る
6LV-CW4BW4-P 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 製品を見る

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

このプロセスには数分間かかる場合があります。このままお待ちください。