|
Clapet anti-retour monobloc en laiton, pression fixe, filetage NPT mâle 1/2 po, 0,07 bar (1 psig)
Part #: B-8CP2-1
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Fixed PressureControl back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Clapet anti-retour monobloc en laiton, pression fixe, filetage NPT mâle 1/2 po, 0,07 bar (1 psig)
Log in or Register to view price
Catalogs
Fixed Pressure
Features: Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures Variety of end connections; 316 stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
B-8CP2-1 — Clapet anti-retour monobloc en laiton, pression fixe, filetage NPT mâle 1/2 po, 0,07 bar (1 psig)
| Attribute | Value |
|---|---|
| Body Material | Laiton |
| Cleaning Process | Nettoyage et conditionnement standard (SC-10) |
| Connection 1 Size | 1/2 po |
| Connection 1 Type | Filetage NPT mâle |
| Connection 2 Size | 1/2 po |
| Connection 2 Type | Filetage NPT mâle |
| Cracking Pressure | 0,07 bar (0,007 MPa, 1 psi). |
| CV Maximum | 1.2 |
| O-Ring Material | Buna N |
| Room Temperature Pressure Rating | 3000 PSIG À 100°F / 206 BAR À 37°C |
| Surface Finish | Standard |
| Testing | Pas de test optionnel |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 27300601 |
| eClass (6.1) | 27300601 |
| eClass (10.1) | 27300601 |
| UNSPSC (4.03) | 40141622 |
| UNSPSC (10.0) | 40141641 |
| UNSPSC (11.0501) | 40141641 |
| UNSPSC (13.0601) | 40141641 |
| UNSPSC (15.1) | 40141641 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-2C2-1/3 | Brass | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
| B-4C-1/3 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-4C4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-4CP2-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| B-4CP2-1/3 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| B-4CP2-25 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| B-4CP2-RT-1 | Brass | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-4CP4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-4CP5-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| B-6C-1 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-6C-1/3 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-6C-MM-1 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-6C-MM-1/3 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-8C-1 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-8C-1/3 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-8C4-1 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| B-8CP2-10 | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
| SS-10C-MM-1 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-10C-MM-1/3 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-10C-MM-10 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-12C-1 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12C-1/3 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12C-10 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12C4-1 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | View Product |
| SS-12C-MM-1 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| SS-12C-MM-1/3 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| SS-16C-1 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| SS-16C-1/3 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| SS-16C-10 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| SS-16C4-1 | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | View Product |
| SS-2C-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C2-1 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
| SS-2C-25 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C4-1 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| SS-2C4-1/3 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| SS-2C-KZ-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C-KZ-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C-KZ-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-1/3-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C1-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-1-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C2-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4C2-1/3 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | View Product |
| SS-4C2-10 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | View Product |
| SS-4C-25 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4C4-1 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | View Product |
| SS-4C4-1/3 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | View Product |
| SS-4C4-10 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | View Product |
| SS-4C-5 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4C-50 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4C-EP-1 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4C-KZ-1 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4C-KZ-1/3 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4C-KZ-10 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4C-KZ-15 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4C-KZ-30 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4CP2-1 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | View Product |
| SS-4CP2-1/3 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | View Product |
| SS-4CP2-10 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | View Product |
| SS-4CP2-100 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | View Product |
| SS-4CP2-25 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | View Product |
| SS-4CP2-5 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | View Product |
| SS-4CP2-50 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | View Product |
| SS-4CP2-KZ-1 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | View Product |
| SS-4CP2-RT-1 | 316 스테인리스강 | 1/4인치 | 수나사 ISO 경사나사 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-4CP2-RT-1/3 | 316 스테인리스강 | 1/4인치 | 수나사 ISO 경사나사 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-4CP2-RT-10 | 316 스테인리스강 | 1/4인치 | 수나사 ISO 경사나사 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-4CP4-1 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | View Product |
| SS-4CP4-1/3 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | View Product |
| SS-4CP4-RT-1 | 316 스테인리스강 | 1/4인치 | 암나사 ISO 경사나사 | 1/4인치 | 암나사 ISO 경사나사 | View Product |
| SS-4CP5-1 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 암나사 NPT | View Product |
| SS-4CP5-1/3 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 암나사 NPT | View Product |
| SS-4CP5-10 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 암나사 NPT | View Product |
| SS-4CP5-25 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 암나사 NPT | View Product |
| SS-4CP6-1 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 수나사 NPT | View Product |
| SS-4C-TR-1 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4C-VCR-1 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
| SS-4C-VCR-1/3 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
| SS-4C-VCR-10 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
| SS-4C-VCRKZ-1/3 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) W/수나사 너트 | 1/4인치 | 면 밀폐(메탈 가스켓) W/수나사 너트 | View Product |
| SS-6C-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6C-1/3 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6C-10 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6C-25 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6C4-1 | 316 스테인리스강 | 3/8인치 | 암나사 NPT | 3/8인치 | 암나사 NPT | View Product |
| SS-6C-5 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6C-KZ-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6C-KZ-1/3 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6C-MM-1 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
| SS-6C-MM-1/3 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
| SS-6C-MM-10 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
| SS-6C-MM-25 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
| SS-6C-TR-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-8C-1 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-8C-1/3 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-8C-10 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-8C2-1 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | View Product |
| SS-8C2-25 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | View Product |
| SS-8C-25 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-8C4-1 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | View Product |
| SS-8C4-1/3 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | View Product |
| SS-8C4-10 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | View Product |
| SS-8C-5 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-8C-KZ-1 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-8C-KZ-1/3 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-8CP2-1 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | View Product |
| SS-8CP2-1/3 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | View Product |
| SS-8CP2-10 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | View Product |
| SS-8CP2-25 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | View Product |
| SS-8CP2-KZ-10 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | View Product |
| SS-8CP2-RT-1 | 316 스테인리스강 | 1/2인치 | 수나사 ISO 경사나사 | 1/2인치 | 수나사 ISO 경사나사 | View Product |
| SS-8CP4-1 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | View Product |
| SS-8CP5-1 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 암나사 NPT | View Product |
| SS-8C-TR-1 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-8C-VCR-1 | 316 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
| SS-8C-VCR-1/3 | 316 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
| SS-8C-VCR-KZ-1/3 | 316 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
| SS-CHF12-1 | 316 스테인리스강 | 3/4인치 | 암나사 NPT | 3/4인치 | 암나사 NPT | View Product |
| SS-CHF12RT-1 | 316 스테인리스강 | 3/4인치 | 암나사 ISO 경사나사 | 3/4인치 | 암나사 ISO 경사나사 | View Product |
| SS-CHF16-1 | 316 스테인리스강 | 1인치 | 암나사 NPT | 1인치 | 암나사 NPT | View Product |
| SS-CHF4-1 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | View Product |
| SS-CHF4-1/3 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | View Product |
| SS-CHF4-10 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | View Product |
| SS-CHF6-1 | 316 스테인리스강 | 3/8인치 | 암나사 NPT | 3/8인치 | 암나사 NPT | View Product |
| SS-CHF8-1 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | View Product |
| SS-CHF8-1/3 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | View Product |
| SS-CHF8-10 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | View Product |
| SS-CHF8-5 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | View Product |
| SS-CHF8RT-1 | 316 스테인리스강 | 1/2인치 | 암나사 ISO 경사나사 | 1/2인치 | 암나사 ISO 경사나사 | View Product |
| SS-CHM12-1 | 316 스테인리스강 | 3/4인치 | 수나사 NPT | 3/4인치 | 수나사 NPT | View Product |
| SS-CHM12-1/3 | 316 스테인리스강 | 3/4인치 | 수나사 NPT | 3/4인치 | 수나사 NPT | View Product |
| SS-CHM2-10 | 316 스테인리스강 | 1/8인치 | 수나사 NPT | 1/8인치 | 수나사 NPT | View Product |
| SS-CHM4-1 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-CHM4-1/3 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-CHM4-10 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-CHM4-25 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-CHM4-5 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-CHM4RT-1 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. коническая резьба ISO | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-CHM8-1 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-CHM8-10 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-CHS10MM-1 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 10 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS10MM-1/3 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 10 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS12-1 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS12-1/3 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS12-10 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS12-5 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS12MM-1 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS12MM-1/3 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS12MM-10 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS12MM-5 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS16-1 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS16-1/3 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS16-10 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS2-1 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS2-1/3 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS2-10 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS2-5 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS2-KZ-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS4-1 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS4-1/3 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS4-10 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS4-1-SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS4-25 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS4-5 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS4-KZ-1 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS4-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-1 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS6-1/3 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS6-10 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS6-100 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS6-25 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS6-5 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS6-BU-1 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS6-EP-1 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS6M8-BU-1 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-CHS6MM-1 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS6MM-10 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS6MM-25 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS6MM-5 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS8-1 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS8-1/3 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS8-10 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS8-1-SC11 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS8-25 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS8-5 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS8-BU-1 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS8-EP-1 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS8-EP-1/3 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS8-KZ-1 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS8MM-1 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 8 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHS8MM-1/3 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 8 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-CHVCR4-1 | Нержавеющая сталь 316 | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | View Product |
| SS-CHVCR4-1/3 | Нержавеющая сталь 316 | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | View Product |
| SS-CHVCR4-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-CHVCR8-1 | Нержавеющая сталь 316 | 1/2 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | 1/2 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | View Product |
| SS-CHVCR8-1/3 | Нержавеющая сталь 316 | 1/2 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | 1/2 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
