|
스웨즈락 용접 시스템,시리즈 5 피팅 사이드 플레이트 2
Referencia #: CWS-5FSP2
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Placas laterales de fijaciónLas herramientas y accesorios de soldadura Swagelok que ayudan a asegurar resultados precisos y consistentes, alta calidad y uniformidad en variedad de configuraciones de soldadura. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
스웨즈락 용접 시스템,시리즈 5 피팅 사이드 플레이트 2
Inicie la sesión o regístrese para ver los precios
Catálogos
Placas laterales de fijación
Features: Is available for outside diameters ranging from 1/8 to 5/8 in. and 3 to 17.3 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Features: Power supply for reliable, consistent orbital gas tungsten arc welding; Up to 200 A peak output capability; Easy-to-use color touch screen in multiple languages; Integrated mass flow controller automatically controls OD shield gas flow; Weighs less than 50 lb or 23 kg; Compatible with Swagelok welding system weld heads
Especificaciones
CWS-5FSP2 — 스웨즈락 용접 시스템,시리즈 5 피팅 사이드 플레이트 2
| Atributo | Valor |
|---|---|
| Placa Lateral | Fitting-Seitenplatte 2 |
| Serie del Soldador | Serie 5 |
| eClass (4.1) | 21020501 |
| eClass (5.1.4) | 21050501 |
| eClass (6.0) | 37020232 |
| eClass (6.1) | 37020232 |
| eClass (10.1) | 37020232 |
| UNSPSC (4.03) | 23171901 |
| UNSPSC (10.0) | 27112800 |
| UNSPSC (11.0501) | 27112800 |
| UNSPSC (13.0601) | 27112800 |
| UNSPSC (15.1) | 27112800 |
| UNSPSC (17.1001) | 40173303 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Serie del Soldador
|
Tamaño del tubo
|
|
|---|---|---|---|
| CWS-5FSP1 | Series 5 | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
