text.skipToContent text.skipToNavigation

Stainless Steel Full Flow Quick Connect Body, 11.5 Cv, 1/2 in. Female NPT

Part #: SS-QF8-B-8PF

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
CV Maximum 11.5 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Full Flow Quick Connect Body, 11.5 Cv, 1/2 in. Female NPT

Part #: SS-QF8-B-8PF
View Catalog

Add To Favorites

Catalogs

Bodies
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Specifications

SS-QF8-B-8PF — Stainless Steel Full Flow Quick Connect Body, 11.5 Cv, 1/2 in. Female NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
CV Maximum 11.5 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QF12-B-12PF Brass 3/4 in. Female NPT - - View Product
B-QF4-B-4PF Brass 1/4 in. Female NPT - - View Product
B-QF4-B-4PM Brass 1/4 in. Male NPT - - View Product
B-QF8-B-8PF Brass 1/2 in. Female NPT - - View Product
SS-QF12-B-1210 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - View Product
SS-QF12-B-12PF 316 Stainless Steel 3/4 in. Female NPT - - View Product
SS-QF12-B-12PM 316 Stainless Steel 3/4 in. Male NPT - - View Product
SS-QF16-B-1610 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - View Product
SS-QF16-B-16PF 316 Stainless Steel 1 in. Female NPT - - View Product
SS-QF16-B-16PM 316 Stainless Steel 1 in. Male NPT - - View Product
SS-QF4-B-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QF4-B-4FT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread - - View Product
SS-QF4-B-4MS 316 Stainless Steel 1/4 in. Male ISO Parallel Thread - - View Product
SS-QF4-B-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-QF4-B-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QF4-B-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QF4-B-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QF4-B-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QF4-B-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QF4-B-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QF8-B-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QF8-B-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QF8-B-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QF8-B-8FS 316 Stainless Steel 1/2 in. Female ISO/BSP Parallel - - View Product
SS-QF8-B-8MS 316 Stainless Steel 1/2 in. Male ISO Parallel Thread - - View Product
SS-QF8-B-8PM 316 Stainless Steel 1/2 in. Male NPT - - View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.