|
Kit de remplacement d'élément 0,5 microns pour filtres à particules séries 4F, 2TF et 4TF
Art.-Nr.: SS-4F-K4-05
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
엘리먼트 키트다양한 가스켓, 스프링 및 엘리먼트 키트로 스웨즈락 필터의 효과와 효율성을 유지합니다. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Kit de remplacement d'élément 0,5 microns pour filtres à particules séries 4F, 2TF et 4TF
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
엘리먼트 키트
Features: Remove system particulate contaminants; Gas and liquid service; 1/8 to 1/2 in. and 3 to 12 mm end connections; Stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Technische Daten
SS-4F-K4-05 — Kit de remplacement d'élément 0,5 microns pour filtres à particules séries 4F, 2TF et 4TF
| Attribute | Wert |
|---|---|
| 특징 | Pores de taille 0,5 micron |
| 필터 엘리먼트 크기 | 0,5 microns |
| 필터 시리즈 | Série 4F, série 2TF, série 4TF |
| eClass (4.1) | 36102104 |
| eClass (5.1.4) | 37102090 |
| eClass (6.0) | 37019214 |
| eClass (6.1) | 37019214 |
| UNSPSC (4.03) | 40161500 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40161526 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 31162906 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
