text.skipToContent text.skipToNavigation

316 Stainless Steel IPT Series Adapter, 1/4 in. Male High Pressure Coned and Threaded Connection x 1/4 in. Female NPT, 15 000 psi (1034 bar)

Part #: CN4HM4NF15

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male High-Pressure Coned and Threaded Connection
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020532
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163100
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40183109
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
Straights

Precision cone & thread straight adapter for high-pressure systems. Weep holes ensure secure, verifiable connections.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel IPT Series Adapter, 1/4 in. Male High Pressure Coned and Threaded Connection x 1/4 in. Female NPT, 15 000 psi (1034 bar)

Part #: CN4HM4NF15
View Catalog

Add To Favorites

Catalogs

Straights
Precision cone & thread straight adapter for high-pressure systems. Weep holes ensure secure, verifiable connections.

Specifications

CN4HM4NF15 — 316 Stainless Steel IPT Series Adapter, 1/4 in. Male High Pressure Coned and Threaded Connection x 1/4 in. Female NPT, 15 000 psi (1034 bar)

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male High-Pressure Coned and Threaded Connection
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020532
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163100
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40183109
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
CN4NM4MF15 316 Stainless Steel 1/4 in. Female Medium-Pressure Coned and Threaded Connection 1/4 in. Male NPT View Product
CN6HM4HF60 316 Stainless Steel 3/8 in. Male High-Pressure Coned and Threaded Connection 1/4 in. Female High-Pressure Coned and Threaded Connection View Product
CN6MM4NF15 316 Stainless Steel 3/8 in. Male Medium-Pressure Coned and Threaded Connection 1/4 in. Female NPT View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.