text.skipToContent text.skipToNavigation

Sechskantreduziermuffe, Edelstahl, 1 Zoll NPT-Innengewinde - 3/4 Zoll NPT-Innengewinde

Part #: SS-16-HRCG-12

Specifications

Attribute Value
Körperwerkstoff Edelstahl 316
Reinigungsverfahren Standardreinigung und -verpackung (SC-10)
Größe Verbindung 1 1 Zoll
Typ Verbindung 1 NPT Innengewinde
Größe Verbindung 2 3/4 Zoll
Typ Verbindung 2 NPT Innengewinde
Durchflusswiderstand Nein
eClass (4.1) 37020564
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40173607
UNSPSC (11.0501) 40142321
UNSPSC (13.0601) 40173607
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40172807
Gerade Ausführungen

Die geraden Reduzierstücke sorgen für einen reibungslosen Übergang zwischen unterschiedlichen Rohrleitungsgrößen – ideal für eine hohe Durchflusskapazität in komplexen Rohrleitungssystemen.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Sechskantreduziermuffe, Edelstahl, 1 Zoll NPT-Innengewinde - 3/4 Zoll NPT-Innengewinde

Part #: SS-16-HRCG-12
View Catalog

Add To Favorites

Catalogs

Gerade Ausführungen
Die geraden Reduzierstücke sorgen für einen reibungslosen Übergang zwischen unterschiedlichen Rohrleitungsgrößen – ideal für eine hohe Durchflusskapazität in komplexen Rohrleitungssystemen.

Specifications

SS-16-HRCG-12 — Sechskantreduziermuffe, Edelstahl, 1 Zoll NPT-Innengewinde - 3/4 Zoll NPT-Innengewinde

Attribute Value
Körperwerkstoff Edelstahl 316
Reinigungsverfahren Standardreinigung und -verpackung (SC-10)
Größe Verbindung 1 1 Zoll
Typ Verbindung 1 NPT Innengewinde
Größe Verbindung 2 3/4 Zoll
Typ Verbindung 2 NPT Innengewinde
Durchflusswiderstand Nein
eClass (4.1) 37020564
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40173607
UNSPSC (11.0501) 40142321
UNSPSC (13.0601) 40173607
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40172807
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-8-RA-4 Brass 1/2 in. Female NPT 1/4 in. Male NPT View Product
B-8-RB-4 Brass 1/2 in. Male NPT 1/4 in. Female NPT View Product
SS-12-HRCG-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Female NPT View Product
SS-12-HRCG-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Female NPT View Product
SS-12-HRN-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Male NPT View Product
SS-12-HRN-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Male NPT View Product
SS-12-HRN-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Male NPT View Product
SS-12-RA-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Male NPT View Product
SS-12-RA-6 316 Stainless Steel 3/4 in. Female NPT 3/8 in. Male NPT View Product
SS-12-RA-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Male NPT View Product
SS-12-RB-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Female NPT View Product
SS-12-RB-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Female NPT View Product
SS-12-RB-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Female NPT View Product
SS-16-HRCG-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Female NPT View Product
SS-16-HRN-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Male NPT View Product
SS-16-HRN-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Male NPT View Product
SS-16-RA-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Male NPT View Product
SS-16-RA-4 316 Stainless Steel 1 in. Female NPT 1/4 in. Male NPT View Product
SS-16-RA-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Male NPT View Product
SS-16-RB-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Female NPT View Product
SS-16-RB-4 316 Stainless Steel 1 in. Male NPT 1/4 in. Female NPT View Product
SS-16-RB-6 316 Stainless Steel 1 in. Male NPT 3/8 in. Female NPT View Product
SS-16-RB-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Female NPT View Product
SS-20-RB-16 316 Stainless Steel 1 1/4 in. Male NPT 1 in. Female NPT View Product
SS-20-RB-8 316 Stainless Steel 1 1/4 in. Male NPT 1/2 in. Female NPT View Product
SS-24-RB-12 316 Stainless Steel 1 1/2 in. Male NPT 3/4 in. Female NPT View Product
SS-24-RB-16 316 Stainless Steel 1 1/2 in. Male NPT 1 in. Female NPT View Product
SS-24-RB-8 316 Stainless Steel 1 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-2-HRN-1 316 Stainless Steel 1/8 in. Male NPT 1/16 in. Male NPT View Product
SS-2-RA-1 316 Stainless Steel 1/8 in. Female NPT 1/16 in. Male NPT View Product
SS-32-RB-16 316 Stainless Steel 2 in. Male NPT 1 in. Female NPT View Product
SS-32-RB-8 316 Stainless Steel 2 in. Male NPT 1/2 in. Female NPT View Product
SS-4-HRCG-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Female NPT View Product
SS-4-HRN-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Male NPT View Product
SS-4-RA-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Male NPT View Product
SS-4-RB-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Female NPT View Product
SS-4-RBT-2RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/8 in. Female ISO Tapered Thread View Product
SS-6-HRCG-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Female NPT View Product
SS-6-HRN-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Male NPT View Product
SS-6-HRN-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Male NPT View Product
SS-6-RA-2 316 Stainless Steel 3/8 in. Female NPT 1/8 in. Male NPT View Product
SS-6-RA-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Male NPT View Product
SS-6-RAT-4RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-6-RB-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Female NPT View Product
SS-6-RB-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Female NPT View Product
SS-6-RBT-4RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-8-HRCG-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Female NPT View Product
SS-8-HRCG-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Female NPT View Product
SS-8-HRCG-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Female NPT View Product
SS-8-HRN-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Male NPT View Product
SS-8-HRN-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Male NPT View Product
SS-8-HRN-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Male NPT View Product
SS-8-HRNT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Male ISO Tapered Thread View Product
SS-8-RA-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Male NPT View Product
SS-8-RA-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Male NPT View Product
SS-8-RA-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Male NPT View Product
SS-8-RAT-4RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-8-RB-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Female NPT View Product
SS-8-RB-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Female NPT View Product
SS-8-RB-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Female NPT View Product
SS-8-RBT-4RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-8-RBT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Female ISO Tapered Thread View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.