|
Stainless Steel ANSI Flange Adapter, 1 in. Swagelok Tube Fitting, NPS 2 in., Class 150
Part #: SS-1610-F32-150
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsFlanges meet ASME, DIN EN, and JIS standards across various sizes and pressure classes. Wrench flats used for easy fitting assembly and gaugeability on installation. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel ANSI Flange Adapter, 1 in. Swagelok Tube Fitting, NPS 2 in., Class 150
Log in or Register to view price
Catalogs
Straights
Features: Threadless, weldless transition from flanged piping systems to tubing systems; Flange types meet ASME, DIN, EN, and JIS standards; One-piece integrally machined forged body; Available with Swagelok® tube fitting end connections up to 50 mm and 2 in.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Specifications
SS-1610-F32-150 — Stainless Steel ANSI Flange Adapter, 1 in. Swagelok Tube Fitting, NPS 2 in., Class 150
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | NPS 2 in. |
| Connection 2 Type | ANSI Flange, Class 150 |
| Flow Restrictor | No |
| eClass (4.1) | 37020230 |
| eClass (6.0) | 37020500 |
| UNSPSC (4.03) | 40141710 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40173103 |
| UNSPSC (17.1001) | 40173103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-10M0-F8-150 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | View Product |
| SS-1210-F12-150 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 150 | View Product |
| SS-1210-F12-300 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 300 | View Product |
| SS-1210-F12-600 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 600 | View Product |
| SS-1210-F16-150 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 150 | View Product |
| SS-12M0-F12-600 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 600 | View Product |
| SS-12M0-F32-150 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 150 | View Product |
| SS-12M0-F32-300 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 300 | View Product |
| SS-12M0-F8-150 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | View Product |
| SS-12M0-F8-300 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 300 | View Product |
| SS-1610-F16-150 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 150 | View Product |
| SS-1610-F16-300 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 300 | View Product |
| SS-1610-F16-600 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 600 | View Product |
| SS-600-F8-150 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | View Product |
| SS-600-F8-300 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 300 | View Product |
| SS-810-F12-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 150 | View Product |
| SS-810-F12-300 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 300 | View Product |
| SS-810-F12-600 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 600 | View Product |
| SS-810-F16-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 150 | View Product |
| SS-810-F16-300 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 300 | View Product |
| SS-810-F16-600 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 600 | View Product |
| SS-810-F32-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 150 | View Product |
| SS-810-F8-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | View Product |
| SS-810-F8-300 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 300 | View Product |
| SS-810-F8-600 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 600 | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
