|
Swagelok Reduzierverschraubung, Edelstahl, 1/4 Zoll Rohrverschraubung x 6 mm Rohrstutzen
Art.-Nr.: SS-400-R-6M
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
Gerade AusführungenDie geraden Reduzierstücke sorgen für einen reibungslosen Übergang zwischen unterschiedlichen Rohrleitungsgrößen – ideal für eine hohe Durchflusskapazität in kompakten Systemen in wichtigen Bereichen. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
Swagelok Reduzierverschraubung, Edelstahl, 1/4 Zoll Rohrverschraubung x 6 mm Rohrstutzen
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
Gerade Ausführungen
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Technische Daten
SS-400-R-6M — Swagelok Reduzierverschraubung, Edelstahl, 1/4 Zoll Rohrverschraubung x 6 mm Rohrstutzen
| Attribute | Wert |
|---|---|
| Körperwerkstoff | Edelstahl 316 |
| durchgebohrt | Nein |
| Reinigungsverfahren | Standardreinigung und -verpackung (SC-10) |
| Größe Verbindung 1 | 1/4 Zoll |
| Typ Verbindung 1 | Swagelok® Rohrverschraubung |
| Größe Verbindung 2 | 6 mm |
| Typ Verbindung 2 | Swagelok® Rohrstutzen |
| Durchflusswiderstand | Nein |
| eClass (4.1) | 37070710 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020514 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40141720 |
| UNSPSC (11.0501) | 40142615 |
| UNSPSC (13.0601) | 40183112 |
| UNSPSC (15.1) | 40183112 |
| UNSPSC (17.1001) | 40183112 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| 2507-400-R-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| B-100-R-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| B-1010-6-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-1010-6-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-10M0-6-6M | Brass | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| B-1210-6-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-1410-6-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-200-6-1 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-200-R-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| B-300-R-4 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| B-400-6-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-400-6-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-400-R-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| B-500-6-4 | Brass | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-600-6-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-600-R-10 | Brass | 3/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| B-600-R-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| B-6M0-R-6 | Brass | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| B-810-6-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-810-6-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-810-R-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| B-8M0-R-6M | Brass | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| M-810-6-4 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| PFA-420-6-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| PFA-620-6-4 | PFA | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| PFA-820-6-4 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| PFA-820-6-6 | PFA | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-100-R-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-100-R-2BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-100-R-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-100-R-4BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-100-R-6M | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-1010-6-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-1010-6-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-1010-R-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-1010-R-16 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-1010-R-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-10M0-61-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-10M0-6-6M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-10M0-6-8M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-10M0-R-12M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-10M0-R-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-10M0-R-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-10M0-R-6M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-10M0-R-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-10M0-R-8M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-1210-6-10 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-1210-6-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-1210-6-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-1210-6-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-1210-R-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-1210-R-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-1210-R-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-1210-R-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-1210-R-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-12M0-6-10M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-12M0-6-6M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-12M0-6-8M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-12M0-R-10M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-12M0-R-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-12M0-R-16M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-12M0-R-18M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-12M0-R-20M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 20 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-12M0-R-22M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 22 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-12M0-R-25M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 25 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-12M0-R-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-12M0-R-6M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-12M0-R-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-12M0-R-8M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-1410-6-12 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-15M0-6-12M | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-1610-2R-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-1610-6-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-1610-6-4 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-1610-6-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-1610-R-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-1610-R-20 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-1610-R-24 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-1610-R-32 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 2 in. | Pre-Swaged Swagelok® Tube Adapter | Produkt anzeigen |
| SS-1610-R-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-16M0-6-10M | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-16M0-6-12M | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-16M0-R-12M | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-18M0-6-12M | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-18M0-R-12 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-18M0-R-12M | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-18M0-R-22M | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 22 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-18M0-R-25M | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 25 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-2000-6-16 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-2000-R-24 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-200-6-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-200-6-1BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-200-R-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-200-R-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-200-R-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-200-R-4BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-200-R-6 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-200-R-6BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-200-R-6M | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-200-R-8 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-200-R-8BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-20M0-6-8 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-2400-6-16 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-25M0-6-16 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-25M0-6-18M | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-25M0-R-18M | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-2M0-R-2 | 316 Stainless Steel | 2 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-300-6-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-300-R-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-300-R-4 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-3M0-6-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-3M0-R-10M | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-3M0-R-2 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-3M0-R-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-3M0-R-6M | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-3M0-R-6MBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-400-6-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-400-6-1BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-400-6-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-400-6-2BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-400-6-3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-400-6BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-400-R-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-400-R-12 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-400-R-12BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-400-R-12M | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-400-R-16 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-400-R-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-400-R-3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-400-R-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-400-R-5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 5/16 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-400-R-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-400-R-6BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-400-R-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-400-R-8BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-400-R-8M | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-4M0-R-4 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-4M0-R-6M | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-500-6-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-500-R-6 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-600-6-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-600-6-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-600-6-2BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-600-6-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-600-6-4BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-600-6-5 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 5/16 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-600-R-10 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-600-R-10M | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-600-R-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-600-R-16 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-600-R-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-600-R-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-600-R-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-600-R-8BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-6M0-6-1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6M0-61-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6M0-61-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6M0-6-2M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 2 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6M0-6-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6M0-6-3MBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6M0-6-4M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 4 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6M0-R-10M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-6M0-R-12M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-6M0-R-12MBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6M0-R-18M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-6M0-R-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-6M0-R-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-6M0-R-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-6M0-R-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-6M0-R-6M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-6M0-R-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-6M0-R-8M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-810-6-2 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-810-6-2BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-810-6-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-810-6-4BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-810-6-4SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-810-6-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-810-6BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-810-R-10 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-810-R-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-810-R-12BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-810-R-12M | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-810-R-16 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-810-R-16BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-810-R-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-810-R-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-810-R-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-8M0-6-6M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8M0-6-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8M0-R-10M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-8M0-R-12M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-8M0-R-16M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-8M0-R-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-8M0-R-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-8M0-R-6M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Produkt anzeigen |
| SS-8M0-R-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Produkt anzeigen |
| T-400-6-2 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| T-600-6-4 | PTFE | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
