text.skipToContent text.skipToNavigation

316 Stainless Steel VCR Face Seal Fitting, Male NPT Connector Body, 1/2 in. VCR x 1/2 in. MNPT

Part #: SS-8-VCR-1-8

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163100
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183107
Straights

Male straight connector provides robust, high-purity sealing for metal gasket face seal systems in demanding vacuum and process environments.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel VCR Face Seal Fitting, Male NPT Connector Body, 1/2 in. VCR x 1/2 in. MNPT

Part #: SS-8-VCR-1-8
View Catalog

Add To Favorites

Catalogs

Straights
Male straight connector provides robust, high-purity sealing for metal gasket face seal systems in demanding vacuum and process environments.

Specifications

SS-8-VCR-1-8 — 316 Stainless Steel VCR Face Seal Fitting, Male NPT Connector Body, 1/2 in. VCR x 1/2 in. MNPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163100
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183107
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-4-HVCR-1A6 316L Stainless Steel 1/4 in. High-Flow VCR® Metal Gasket Face Seal Fitting 3/8 in. Automatic Tube Weld View Product
6LV-4-HVCR-1-6TB7 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Fitting 3/8 in. Tube Butt Weld View Product
6LV-4-HVCR-1-6TB7P 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Fitting 3/8 in. Tube Butt Weld View Product
SS-12-VCR-1-12 316 Stainless Steel 3/4 in. VCR® Metal Gasket Face Seal Fitting 3/4 in. Male NPT View Product
SS-16-VCR-1-16 316 Stainless Steel 1 in. VCR® Metal Gasket Face Seal Fitting 1 in. Male NPT View Product
SS-2-VCR-1-2 316 Stainless Steel 1/8 in. VCR® Metal Gasket Face Seal Fitting 1/8 in. Male NPT View Product
SS-4-VCR-1-00032 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 9/16-18 in. Male Straight Thread O-Ring Seal View Product
SS-4-VCR-1-2 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/8 in. Male NPT View Product
SS-4-VCR-1-4 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Male NPT View Product
SS-4-VCR-1-4RT 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-4-VCR-1-8 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. Male NPT View Product
SS-4-VCR-1-OR 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 7/16-20 in. Male O-Seal SAE/MS Straight Thread View Product
SS-4-VCR-6-200 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-4-VCR-6-400 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4-VCR-6-600 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-4-VCR-6-6M0 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 6 mm Swagelok® Tube Fitting View Product
SS-4-VCR-6-8M0 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 8 mm Swagelok® Tube Fitting View Product
SS-8-VCR-1-01081 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 9/16-18 in. Male Straight Thread O-Ring Seal View Product
SS-8-VCR-1-4 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Male NPT View Product
SS-8-VCR-1-6 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 3/8 in. Male NPT View Product
SS-8-VCR-1-8ST 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-VCR-6-400 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-8-VCR-6-600 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-8-VCR-6-810 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. Swagelok® Tube Fitting View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.