|
스테인리스강 스웨즈락 튜브 피팅, 유니온, 8mm 튜브 OD
零部件号:SS-8M0-6
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
直通具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
目录
直通
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
规格
SS-8M0-6 — 스테인리스강 스웨즈락 튜브 피팅, 유니온, 8mm 튜브 OD
| 属性 | 值 |
|---|---|
| 阀体材料 | 316 스테인리스강 |
| 内孔直通 | 否 |
| 清洁工艺 | 표준 세정 및 포장(SC-10) |
| 接头 1 尺寸 | 8mm |
| 接头 1 类型 | Swagelok® 튜브 피팅 |
| 接头 2 尺寸 | 8mm |
| 接头 2 类型 | Swagelok® 튜브 피팅 |
| 流量限制器 | 否 |
| eClass (4.1) | 37030701 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183103 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| 2507-1210-3-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-1210-6-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-1210-9-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-400-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-400-9-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-600-3-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-600-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-600-9-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-810-3-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-810-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-810-9-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| 6MO-400-6 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| 6MO-600-6 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| 6MO-810-6 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| 825-400-6 | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| B-100-6 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 查看产品 |
| B-1010-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | 查看产品 |
| B-10M0-6 | Brass | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 查看产品 |
| B-10M0-6-6 | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| B-1210-6 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 查看产品 |
| B-12M0-6 | Brass | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 查看产品 |
| B-1410-6 | Brass | 7/8 in. | Swagelok® Tube Fitting | 7/8 in. | Swagelok® Tube Fitting | 查看产品 |
| B-15M0-6 | Brass | 15 mm | Swagelok® Tube Fitting | 15 mm | Swagelok® Tube Fitting | 查看产品 |
| B-1610-6 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 查看产品 |
| B-1810-6 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| B-200-6 | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | 查看产品 |
| B-300-6 | 황동 | 3/16인치 | Swagelok® 튜브 피팅 | 3/16인치 | Swagelok® 튜브 피팅 | 查看产品 |
| B-400-6 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 查看产品 |
| B-600-6 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 查看产品 |
| B-6M0-6 | 황동 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | 查看产品 |
| B-6M0-6-4 | Messing | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| B-810-6 | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| B-8M0-6 | Messing | 8 mm | Swagelok® Rohrverschraubung | 8 mm | Swagelok® Rohrverschraubung | 查看产品 |
| HC-200-6 | Alloy C-276 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| HC-400-6 | Alloy C-276 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| HC-400-61 | Alloy C-276 | 1/4 Zoll | Swagelok®-Rohrverschraubung | 1/4 Zoll | Swagelok®-Rohrverschraubung | 查看产品 |
| HC-600-6 | Alloy C-276 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| HC-810-6 | Alloy C-276 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| M-400-6 | Alloy 400/R-405 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| M-600-6 | Alloy 400/R-405 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| M-810-6 | Alloy 400/R-405 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| PFA-220-6 | PFA➄ | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| PFA-420-6 | PFA➄ | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| PFA-620-6 | PFA➄ | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| PFA-820-6 | PFA➄ | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| S-1210-6 | Kohlenstoffstahl | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| S-300-6 | Kohlenstoffstahl | 3/16 Zoll | Swagelok® Rohrverschraubung | 3/16 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| S-400-6 | Kohlenstoffstahl | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| S-600-6 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| S-810-6 | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-100-6 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-100-6BT | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-1010-6 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 5/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-10M0-6 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-10M0-6-2 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-10M0-6-4 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-10M0-6-6 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-10M0-6-8 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-1210-6 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-1210-6-0021 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Lange Swagelok® Verschraubung | 查看产品 |
| SS-1210-6-12AN | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | AN-Rohrkonus | 查看产品 |
| SS-1210-6BT | Edelstahl 316 | 3/4 Zoll | Swagelok®-Rohrverschraubung | 3/4 Zoll | Swagelok®-Rohrverschraubung | 查看产品 |
| SS-1210-6SC11 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-12M0-6 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-12M0-6-4 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-12M0-6-6 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-12M0-6-8 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-1410-6 | Edelstahl 316 | 7/8 Zoll | Swagelok® Rohrverschraubung | 7/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-14M0-6 | Edelstahl 316 | 14 mm | Swagelok® Rohrverschraubung | 14 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-14M0-6-8 | Edelstahl 316 | 14 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-15M0-6 | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 15 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-15M0-6-8 | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-1610-6 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-1610-6-16AN | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | AN-Rohrkonus | 查看产品 |
| SS-1610-6BT | Edelstahl 316 | 1 Zoll | Swagelok®-Rohrverschraubung | 1 Zoll | Swagelok®-Rohrverschraubung | 查看产品 |
| SS-16M0-6 | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 16 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-16M0-6-10 | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 5/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-18M0-6 | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 18 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-18M0-6-12 | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-1F0-6GC | Edelstahl 316 | 1/16 Zoll | Swagelok® Verschraubung mit Druckschraube | 1/16 Zoll | Swagelok® Verschraubung mit Druckschraube | 查看产品 |
| SS-2000-6 | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-200-6 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-200-6-2AN | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | AN-Rohrkonus | 查看产品 |
| SS-200-6-4AN | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | AN-Rohrkonus | 查看产品 |
| SS-20M0-6 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 20 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-20M0-6-12 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-22M0-6 | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 22 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-2400-6 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-25M0-6 | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 25 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-28M0-6 | Edelstahl 316 | 28 mm | Swagelok® Rohrverschraubung | 28 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-2M0-6 | Edelstahl 316 | 2 mm | Swagelok® Rohrverschraubung | 2 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-2M0-6-1 | Edelstahl 316 | 2 mm | Swagelok® Rohrverschraubung | 1/16 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-2M0-6-2 | Edelstahl 316 | 2 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-2M0-6-4 | Edelstahl 316 | 2 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-300-6 | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 3/16 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-30M0-6 | Edelstahl 316 | 30 mm | Swagelok® Rohrverschraubung | 30 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-3200-6 | Edelstahl 316 | 2 Zoll | Swagelok® Rohrverschraubung | 2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-38M0-6 | Edelstahl 316 | 38 mm | Swagelok® Rohrverschraubung | 38 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-3M0-6 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 3 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-3M0-6-2 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-400-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-400-6-1FGC | Edelstahl 316 | 1/4 Zoll | Swagelok® Verschraubung mit Druckschraube | 1/16 Zoll | Swagelok® Verschraubung mit Druckschraube | 查看产品 |
| SS-400-6-4AN | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | AN-Rohrkonus | 查看产品 |
| SS-400-6JA | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-400-6SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-4M0-6 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 4 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-4M0-6-2 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-4M0-6-4 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-500-6 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 5/16 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-600-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-600-6-4AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | AN-Rohrkonus | 查看产品 |
| SS-600-6-6AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | AN-Rohrkonus | 查看产品 |
| SS-600-6BT | Edelstahl 316 | 3/8 Zoll | Swagelok®-Rohrverschraubung | 3/8 Zoll | Swagelok®-Rohrverschraubung | 查看产品 |
| SS-600-6SC11 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-6M0-6 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-6M0-6-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-6M0-6-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-6M0-6-6 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-6M0-6-8 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-810-6 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-810-6-0030 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-810-6-8AN | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | AN-Rohrkonus | 查看产品 |
| SS-810-6SC11 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-8M0-6-2 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-8M0-6-4 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-8M0-6-6 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| T-400-6 | PTFE | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| TI-400-6 | Titan | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| TI-810-6 | Titan | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
