|
Stainless Steel Bellows Sealed Valve, Gasketed, Spherical Stem Tip, 1/4 in. Female Swagelok VCR Face Seal Fitting, SC-11 Cleaned
부품 번호: SS-4BG-V51
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
직선형, 수동 개폐패킹이 없는 디자인과 용접된 씰을 사용하는 스웨즈락 벨로우즈 밸브는 시스템 유체를 차단하고 믿을 수 있는 밀폐 성능을 발휘합니다. 벨로우즈 밸브는 대기로의 밀폐가 중요한 애플리케이션에 이상적이며, 일반 및 고순도 서비스를 위한 다양한 옵션을 제공합니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Sichere Produktauswahl:
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich. 경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Bellows Sealed Valve, Gasketed, Spherical Stem Tip, 1/4 in. Female Swagelok VCR Face Seal Fitting, SC-11 Cleaned
로그인 또는 회원가입하여 가격 보기
카탈로그
직선형, 수동 개폐
패킹이 없는 디자인과 용접된 씰을 사용하는 스웨즈락 벨로우즈 밸브는 시스템 유체를 차단하고 믿을 수 있는 밀폐 성능을 발휘합니다. 벨로우즈 밸브는 대기로의 밀폐가 중요한 애플리케이션에 이상적이며, 일반 및 고순도 서비스를 위한 다양한 옵션을 제공합니다.
Swagelok® B series bellows-sealed valves are available in a range of configurations to meet a variety of system needs. Gasketed and weld body-to-bellows seals, shutoff and regulating stem tips, and several end connections are offered.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements. Features: 316 stainless steel bodies, Swagelok B or U series bellows valves for general or severe service, pipe fitting, flange, and Swagelok tube fitting end connections
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
사양
SS-4BG-V51 — Stainless Steel Bellows Sealed Valve, Gasketed, Spherical Stem Tip, 1/4 in. Female Swagelok VCR Face Seal Fitting, SC-11 Cleaned
| 속성 | 값 |
|---|---|
| 개폐기 유형 | Manual |
| 벨로우즈 재질 | 321 Stainless Steel |
| 몸체 재질 | 316 Stainless Steel |
| 몸체 밀폐 | Gasket with metal seat |
| 세정 공정 | Special Cleaning and Packaging (SC-11) |
| 연결구 1 크기 | 1/4 in. |
| 연결구 1 종류 | Face Seal (Metal Gasket) Female VCR |
| 연결구 2 크기 | 1/4 in. |
| 연결구 2 종류 | Face Seal (Metal Gasket) Female VCR |
| CV 최대 | 0.36 |
| 유로 형태 | Straight (2-way) |
| 가스켓 | Silver-Plated 316 SS Gasket |
| 핸들 색상 | Green |
| 핸들 스타일 | Phenolic Round Handle |
| 최대 온도, °F(°C) | 600 (315) |
| 최대 온도 압력 등급 | 600°F @ 400 PSIG /315°C @ 27.5 BAR |
| 최소 온도, °F(°C) | -20 (-28) |
| 실온 압력 등급 | 1000 PSIG @ 100°F /68.9 BAR @ 37°C |
| 서비스 클래스 | General |
| 스템 팁 재질 | Cobalt Based Alloy |
| 스템 유형 | Spherical |
| 표면 처리 | Standard |
| 테스트 | Helium leak testing according to SCS-00020 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183101 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| SS-12BG-MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-2H | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | - | 제품 보기 |
| SS-2H2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | 제품 보기 |
| SS-4BG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4BG-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | 제품 보기 |
| SS-4BK | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4BKT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4BKT-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-4BK-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | 제품 보기 |
| SS-4BK-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-4BK-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-4BRG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4BW | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4BW-V51 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-4H | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4H2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 제품 보기 |
| SS-4H4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| SS-4H-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | - | 제품 보기 |
| SS-4H-TH3 | 316 Stainless Steel | 1/4 in. | Tube Stub | 1/4 in. | Tube Stub | 제품 보기 |
| SS-4H-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | 제품 보기 |
| SS-4H-V13 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR, Socketwelded | 1/4 in. | Face Seal (Metal Gasket) Female VCR, Socketwelded | 제품 보기 |
| SS-4H-V51 | 316 Stainless Steel | 1/4 in. | Butt-Welded Female VCR® Metal Gasket Face Seal | 1/4 in. | Butt-Welded Female VCR® Metal Gasket Face Seal | 제품 보기 |
| SS-4H-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-6BG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-6BG-MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-6BK | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-6BW | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-6H-MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-8BG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8BG-TW | 316 Stainless Steel | 1/2 in. | Tube Socket Weld | 3/4 in. | Tube Socket Weld | 제품 보기 |
| SS-8BG-VCR | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-8BK | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8BK-VCR | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-8BW | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
