|
황동 일체형 보닛 니들 밸브, 0.09Cv, 1/8인치 스웨즈락 튜브 피팅, 조절용 스템
Код изделия: B-ORS2
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
Прямая конфигурация, регулирующий штокИгольчатые клапаны с крышкой, выполненной за одно целое с корпусом, – это компактные игольчатые клапаны, которые выпускаются в широком диапазоне размеров, конфигураций и материалов для работы в различных условиях. Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
황동 일체형 보닛 니들 밸브, 0.09Cv, 1/8인치 스웨즈락 튜브 피팅, 조절용 스템
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
Прямая конфигурация, регулирующий шток
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Технические характеристики
B-ORS2 — 황동 일체형 보닛 니들 밸브, 0.09Cv, 1/8인치 스웨즈락 튜브 피팅, 조절용 스템
| Атрибут | Значение |
|---|---|
| Материал корпуса | Laiton |
| Процедура очистки | Nettoyage et conditionnement standard (SC-10) |
| Размер соединения 1 | 1/8 po |
| Тип соединения 1 | Raccord Swagelok® pour tubes |
| Размер соединения 2 | 1/8 po |
| Тип соединения 2 | Raccord Swagelok® pour tubes |
| Максимальный коэффициент расхода (Cv) | 0.09 |
| Схема движения потока | Droite (2 voies) |
| Тип рукоятки | Poignée bouton en résine phénolique |
| С сертификатом о низком уровне выбросов | Oui |
| Максимальная температура, °F (°C) | 400 (204) |
| Номинальные параметры давления при макс. температуре | 400°F À 390 PSIG / 204°C À 26,8 BAR |
| Минимальная температура, °F (°C) | -65 (-53) |
| Условный проход, | 0,080 po |
| Номинальные параметры давления при комнатной температуре | 3000 PSIG À 100°F / 206 BAR À 37°C |
| Материал наконечника штока | Acier inoxydable 316 |
| Тип штока | Régulation |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183102 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| B-18RF8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Просмотр изделия |
| B-1RF2 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Просмотр изделия |
| B-1RF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| B-1RM4 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Просмотр изделия |
| B-1RM4-F4 | Brass | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Просмотр изделия |
| B-1RM4-S4 | Brass | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-1RM6 | Brass | 3/8 in. | Male NPT | 3/8 in. | Male NPT | Просмотр изделия |
| B-1RS12MM | Brass | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Просмотр изделия |
| B-1RS4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-1RS6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-1RS6MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Просмотр изделия |
| B-1RS8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| B-ORF2 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Просмотр изделия |
| M-1RM4 | Alloy 400 | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Просмотр изделия |
| M-1RS4 | Alloy 400 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-18RF6 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | Просмотр изделия |
| SS-18RF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Просмотр изделия |
| SS-18RF8RT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/2 in. | Female ISO Tapered Thread | Просмотр изделия |
| SS-18RM8 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Просмотр изделия |
| SS-18RM8-F8 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | Просмотр изделия |
| SS-18RS12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-18RS12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-18RS18MM | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-18RS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-1RF2 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Просмотр изделия |
| SS-1RF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| SS-1RF4RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Просмотр изделия |
| SS-1RM2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Просмотр изделия |
| SS-1RM4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Просмотр изделия |
| SS-1RM4-F4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Просмотр изделия |
| SS-1RM4-S4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-1RM4-S6 | 316 Stainless Steel | 1/4 in. | Male NPT | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-1RS10MM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-1RS12MM | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-1RS4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-1RS4-BKB | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-1RS4-PK | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-1RS4-SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-1RS4-SG | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-1RS6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-1RS6MM | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-1RS6MM-SC11 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-1RS6-PK | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Просмотр изделия |
| SS-1RS6-SC11 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Просмотр изделия |
| SS-1RS6-SH | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Просмотр изделия |
| SS-1RS8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Просмотр изделия |
| SS-1RS8MM | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 8mm | Swagelok® 튜브 피팅 | Просмотр изделия |
| SS-1RS8-SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Просмотр изделия |
| SS-ORF2 | 316 스테인리스강 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | Просмотр изделия |
| SS-ORM2 | 316 스테인리스강 | 1/8인치 | 수나사 NPT | 1/8인치 | 수나사 NPT | Просмотр изделия |
| SS-ORM2-S2 | 316 스테인리스강 | 1/8인치 | 수나사 NPT | 1/8인치 | Swagelok® 튜브 피팅 | Просмотр изделия |
| SS-ORS2 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Просмотр изделия |
| SS-ORS3MM | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 3mm | Swagelok® 튜브 피팅 | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
