|
304Lステンレス鋼製ダブル・エンド試料採取用ボンベ(DOT準拠)、1/4 インチ・サイズNPTめねじ、400 cm3、1800 psig(124 bar)
Part #: 304L-HDF4-400
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
試料採取用ボンベ(DOT準拠)Swagelok試料採取用ボンベは、化学薬品を確実に運搬することができ、DOT(米国運輸省)やTC(Transport Canada)に準拠しています。 Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
304Lステンレス鋼製ダブル・エンド試料採取用ボンベ(DOT準拠)、1/4 インチ・サイズNPTめねじ、400 cm3、1800 psig(124 bar)
Log in or Register to view price
Catalogs
試料採取用ボンベ(DOT準拠)
Features: Sizes from 10 to 3785 cm3 (1 gal); Working pressures up to 5000 psig (344 bar); 304L and 316L stainless steel and alloy 400
Features: Step-by-step identification procedure for threads and end connections.
Installation instructions, rupture disc kit ordering numbers, and precautions.
Specifications
304L-HDF4-400 — 304Lステンレス鋼製ダブル・エンド試料採取用ボンベ(DOT準拠)、1/4 インチ・サイズNPTめねじ、400 cm3、1800 psig(124 bar)
| Attribute | Value |
|---|---|
| ボディ材質 | 304Lステンレス鋼 |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 1/4 インチ |
| コネクション1 タイプ | NPTめねじ |
| コネクション2 サイズ | 1/4 インチ |
| コネクション2 タイプ | NPTめねじ |
| シリンダー容積/情報 | 40 cm3 |
| 最高温度、°F (°C) | 800 (426) |
| 最低温度、 °F (°C) | -65 (-53) |
| 試験 | DOT-3E |
| eClass (4.1) | 36030101 |
| eClass (5.1.4) | 36030101 |
| eClass (6.0) | 36030104 |
| eClass (6.1) | 36030104 |
| eClass (10.1) | 36030104 |
| UNSPSC (4.03) | 24111800 |
| UNSPSC (10.0) | 24111802 |
| UNSPSC (11.0501) | 24111802 |
| UNSPSC (13.0601) | 41111636 |
| UNSPSC (15.1) | 41111636 |
| UNSPSC (17.1001) | 40173303 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 304L-HDF2-40 | 304L Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| 304L-HDF4-1000 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-1000T | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-150 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-1GAL | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-2250 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-300 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-300-T | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-50 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-500 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-500-T | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-75 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF8-1000 | 304L Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| 304L-HDF8-1GAL | 304L Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| 304L-HDF8-2250 | 304L Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| 316L-50DF4-150 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 316L-50DF4-300 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 316L-50DF4-500 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 316L-HDF4-1000 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 316L-HDF4-150 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 316L-HDF4-300 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 316L-HDF4-300-12457 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 316L-HDF4-500 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
