|
304L Stainless Steel Double Ended TPED-Compliant Sample Cylinder, 1/4 in. FNPT, 2250 cm3, 1800 psig (124 bar)
Part #: 304L-HDF4-2250-PD
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
TPED-Compliant CylindersAchieve leak-tight sample containment with Swagelok sample cylinders that meet the Transportable Pressure Equipment Directive (TPED). For information on UK TPE approval on cylinders, contact your authorized sales and service center. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
304L Stainless Steel Double Ended TPED-Compliant Sample Cylinder, 1/4 in. FNPT, 2250 cm3, 1800 psig (124 bar)
Log in or Register to view price
Catalogs
TPED-Compliant Cylinders
Achieve leak-tight sample containment with Swagelok sample cylinders that meet the Transportable Pressure Equipment Directive (TPED). For information on UK TPE approval on cylinders, contact your authorized sales and service center.
Products: Double-ended sample cylinders in 304L and 316L stainless steel; Cylinder valves; Rupture disc units and rupture disc tees; Sample cylinder accessories
Specifications
304L-HDF4-2250-PD — 304L Stainless Steel Double Ended TPED-Compliant Sample Cylinder, 1/4 in. FNPT, 2250 cm3, 1800 psig (124 bar)
| Attribute | Value |
|---|---|
| Body Material | 304L Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Female NPT |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Female NPT |
| Cylinder Volume/Info | 2250 cm3 |
| Testing | TPED |
| eClass (4.1) | 36030101 |
| eClass (5.1.4) | 36030101 |
| eClass (6.0) | 36030104 |
| eClass (6.1) | 36030104 |
| eClass (10.1) | 36030104 |
| UNSPSC (4.03) | 24111800 |
| UNSPSC (10.0) | 24111802 |
| UNSPSC (11.0501) | 24111802 |
| UNSPSC (13.0601) | 24111802 |
| UNSPSC (15.1) | 24111802 |
| UNSPSC (17.1001) | 24111802 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 304L-HDF4-1000-PD | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-300-PD | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-500-PD | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
