|
볼트식 플라스틱 클램프 파이프 지지대 키트,1 1/2인치 파이프 크기,폴리프로필렌 지지대 몸체
Referencia #: 304-S6-PP-24P
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Support pour tuyau en plastique boulonnéLimitez les effets des impulsions et des vibrations sur les tubes ou les tuyaux de vos circuits de fluide, avec les kits de supports pour tubes Swagelok. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
볼트식 플라스틱 클램프 파이프 지지대 키트,1 1/2인치 파이프 크기,폴리프로필렌 지지대 몸체
Inicie la sesión o regístrese para ver los precios
Catálogos
Support pour tuyau en plastique boulonné
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Especificaciones
304-S6-PP-24P — 볼트식 플라스틱 클램프 파이프 지지대 키트,1 1/2인치 파이프 크기,폴리프로필렌 지지대 몸체
| Atributo | Valor |
|---|---|
| Matériau du corps | Polypropylène |
| Matériau des fixations | Acier inoxydable 304 |
| Diam. ext. du tube | 1 1/2 po |
| eClass (4.1) | 27060703 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40141700 |
| UNSPSC (13.0601) | 40141700 |
| UNSPSC (15.1) | 40141700 |
| UNSPSC (17.1001) | 40174607 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Ø ext. del tubo
|
Longitud
|
Radio de curvatura
|
|
|---|---|---|---|---|---|
| 304-S3-PP-8P | Polypropylene | 1/2 in. | - | - | Ver producto |
| 304-S5-PP-12P | Polypropylene | 3/4 in. | - | - | Ver producto |
| 304-S5-PP-16P | Polypropylene | 1 in. | - | - | Ver producto |
| 304-S5-PP-20P | Polypropylene | 1 1/4 in. | - | - | Ver producto |
| 304-S6-PP-32T | Polypropylene | 2 in. | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
