|
316L VAR VCR 피팅, 튜브 맞대기 용접 롱 그랜드, 1/2인치 VCR x 3/8 x 0.035인치 TBW, 0.25인치(6.4mm) 연장, SC-01 세정
Réf. pièce : 6LV-8-VCR-3-6TB2P
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Embouts longsRéalisez un raccordement étanche tout en conservant la haute pureté d'un joint métal sur métal avec les raccords à étanchéité de surface VCR® Swagelok. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
316L VAR VCR 피팅, 튜브 맞대기 용접 롱 그랜드, 1/2인치 VCR x 3/8 x 0.035인치 TBW, 0.25인치(6.4mm) 연장, SC-01 세정
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Embouts longs
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Spécifications
6LV-8-VCR-3-6TB2P — 316L VAR VCR 피팅, 튜브 맞대기 용접 롱 그랜드, 1/2인치 VCR x 3/8 x 0.035인치 TBW, 0.25인치(6.4mm) 연장, SC-01 세정
| Attribut | Valeur |
|---|---|
| Matériau du corps | 316L VARステンレス鋼 |
| Procédé de nettoyage | 超高純度工程仕様(Swagelok SC-01仕様) |
| Dimension du raccordement 1 | 1/2 インチ |
| Type du raccordement 1 | VCR® メタル・ガスケット式面シール継手 グランド |
| Dimension du raccordement 2 | 3/8 インチ |
| Type du raccordement 2 | チューブ突き合わせ溶接 |
| Caractéristique | 電解研磨 |
| Réducteur de débit | Non |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 31163000 |
| UNSPSC (10.0) | 40142610 |
| UNSPSC (11.0501) | 40142610 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 316L-4-VCR-3A | 316L Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Automatic Tube Butt Weld | Afficher le produit |
| 316L-8-VCR-3A | 316L Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Automatic Tube Butt Weld | Afficher le produit |
| 6LV-12-VCR-3-12TB7 | 316L VAR | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-12-VCR-3-12TB7P | 316L VAR | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-16-VCR-3-16TB7 | 316L VAR | 1 in. | VCR® Metal Gasket Face Seal Gland | 1 in. | Tube Butt Weld | Afficher le produit |
| 6LV-16-VCR-3-16TB7P | 316L VAR | 1 in. | VCR® Metal Gasket Face Seal Gland | 1 in. | Tube Butt Weld | Afficher le produit |
| 6LV-2-VCR-3-2TB7 | 316L VAR | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-2-VCR-3-2TB7P | 316L VAR | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3-02205 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3-02205P | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3-2TB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3-4TB2 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3-4TB2P | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3-4TB2P-B25 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3-4TB3 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3-4TB3P | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3-4TB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3-4TB7P | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3-4TB7P-B25 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3-6MTB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 6 mm | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3-8MTB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 8 mm | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3S-4TB2PB25 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3S-4TB7PB25 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3-12MTB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 12 mm | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3-4TB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3-4TB7P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3-6TB2 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3-6TB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3-6TB7P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3-8TB2 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3-8TB2P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3-8TB3 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3-8TB3P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3-8TB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3-8TB7P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | Afficher le produit |
| HC22-4-VCR-3-4TB2 | Alloy C-22 | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| HC22-4-VCR-3-4TB7 | Alloy C-22 | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
