|
ステンレス鋼製計装用クイック・コネクツ・ステム(バルブなし)、0.3 Cv、1/8 インチ・サイズ NPTめねじ
Part #: SS-QC4-S-2PF
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
스템스웨즈락 퀵 코넥트는 연결을 자주 하고, 공기 유입과 유체 유출을 최소화해야 하는 애플리케이션에서 빠르고 쉽게 연결할 수 있게 해 줍니다. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
ステンレス鋼製計装用クイック・コネクツ・ステム(バルブなし)、0.3 Cv、1/8 インチ・サイズ NPTめねじ
Log in or Register to view price
Catalogs
스템
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
Features: Step-by-step identification procedure for threads and end connections.
Warning: System pressure must not exceed 250 psig (17.2 bar) at 70°F (20°C) when coupling and uncoupling this product. When uncoupling single-end shutoff quick-connects, system pressure on stem side will vent to atmosphere.
Specifications
SS-QC4-S-2PF — ステンレス鋼製計装用クイック・コネクツ・ステム(バルブなし)、0.3 Cv、1/8 インチ・サイズ NPTめねじ
| Attribute | Value |
|---|---|
| 몸체 재질 | 316 ステンレス鋼 |
| 세정 공정 | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| 연결구 1 크기 | 1/8 インチ |
| 연결구 1 종류 | NPTめねじ |
| CV 최대 | 0.3 - 標準ボディ、またはリバース・フロー型ボディと接続する場合0.4 - フル・フロー型ボディと接続する場合 |
| 윤활제 | コンポーネントに潤滑剤の塗布なし |
| O-링 재질 | フルオロカーボンFKM |
| 최대 온도에서의 체결된 압력 등급 | 250 PSIG @ 400°F/17.2 BAR @ 204℃ |
| 실온에서의 체결된 압력 등급 | 3000 PSIG @ 70°F/206 BAR @ 21℃ |
| 시리즈 | QC4 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QC4-S-2PM | Brass | 1/8 in. | Male NPT | - | - | View Product |
| B-QC4-S-400 | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-QC4-S-400K1 | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-QC4-S-400K3 | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-QC4-S-4PF | Brass | 1/4 in. | Female NPT | - | - | View Product |
| B-QC4-S-4PM | Brass | 1/4 in. | Male NPT | - | - | View Product |
| B-QC4-S-6M0 | Brass | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| B-QC6-S-4PF | Brass | 1/4 in. | Female NPT | - | - | View Product |
| B-QC6-S-4PM | Brass | 1/4 in. | Male NPT | - | - | View Product |
| B-QC6-S-600 | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-S-200 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-S-2PM | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
| SS-QC4-S-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-S-400K1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-S-400K2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-S-400K3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-S-400K4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-S-400K5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-S-4FT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | - | - | View Product |
| SS-QC4-S-4MT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
| SS-QC4-S-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC4-S-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-S-4PMK2 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-S-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-S-10M0 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-S-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC6-S-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC6-S-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-S-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
| SS-QC6-S-6PM | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
| SS-QC8-S-12M0 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-S-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-S-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | View Product |
| SS-QC8-S-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
