|
Aluminum Gasket Kit for 2TF and 4TF Series Tee-Type Particulate Filters
Art.-Nr.: A-4TF-K2
|
||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
DichtungssätzeSchützen Sie die Effizienz und Wirksamkeit Ihrer Swagelok-Filter mit der Vielfalt an erhältlichen Dichtungs-, Feder- und Elementsätze. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
Aluminum Gasket Kit for 2TF and 4TF Series Tee-Type Particulate Filters
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
Dichtungssätze
Features: Remove system particulate contaminants; Gas and liquid service; 1/8 to 1/2 in. and 3 to 12 mm end connections; Stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Technische Daten
A-4TF-K2 — Aluminum Gasket Kit for 2TF and 4TF Series Tee-Type Particulate Filters
| Attribute | Wert |
|---|---|
| Filter-Serie | Serie 2TF Serie, 4TF |
| Dichtscheibenwerkstoff | Aluminium |
| eClass (4.1) | 23070101 |
| eClass (5.1.4) | 23070101 |
| eClass (6.0) | 23071590 |
| eClass (6.1) | 23071590 |
| UNSPSC (4.03) | 40161500 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 31181509 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 31162906 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| KF-4TF-K2 | - | - | - | - | - | Produkt anzeigen |
| KF-8TF-K2 | - | - | - | - | - | Produkt anzeigen |
| SS-2F-K3 | - | - | - | - | - | Produkt anzeigen |
| SS-4F-K3 | - | - | - | - | - | Produkt anzeigen |
| SS-4TF-K2 | - | - | - | - | - | Produkt anzeigen |
| SS-8F-K3 | - | - | - | - | - | Produkt anzeigen |
| SS-8TF-K2 | - | - | - | - | - | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
