|
Stainless Steel 1-Piece 40G Series Ball Valve, 0.6 Cv, 6 mm Swagelok Tube Fitting The 40G series ball valve is designed for exceptional thermal durability and superior leak resistance.
Art.-Nr.: SS-42GS6MM
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
Configuration droite, 2 voiesLa vanne monobloc à boisseau sphérique pour instrumentation série 40 a prouvé sa fiabilité pendant presque 40 ans dans de nombreux secteurs. Swagelok a modifié la structure de la vanne et mis au point un procédé novateur d'assemblage. Le résultat est la nouvelle vanne à boisseau sphérique série 40G, caractérisée par des plages de températures nominales plus étendues, des capacités améliorées en matière de cycles thermiques et des risques moindres de fuite. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
Stainless Steel 1-Piece 40G Series Ball Valve, 0.6 Cv, 6 mm Swagelok Tube Fitting
The 40G series ball valve is designed for exceptional thermal durability and superior leak resistance.
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
Configuration droite, 2 voies
개폐형, 방향전환형 및 교차형 유로; 최대 사용 압력 3000 psig (206 bar); 온도 범위 –53 ~ 148°C (–65 ~ 300°F); 실외 환경 및 고온 공정용 사양; 1/16 ~ 3/4 in. 및 3 ~ 12 mm 연결구
MPC 시리즈: ANSI/ISA 76.00.02에 준하는 설계, 38.2 mm(1.5 in. 플랫폼); 구성, 조립 및 유지보수가 간편; 밸브, 필터, 레귤레이터 및 압력 게이지 이외에 추가 표면 구성용 부품을 위한 어답터
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
Features: Locking Bracket Kit.
Mounting Instructions for ISO 5211 Actuator to 40G Series, 40 Series, 83 Series, AFS Valves, SK Series Valves
40 series ball valve (standard) packing adjustment instructions, multilingual
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
Mounting Instructions for 40G Series, 40 Series, AFS Series, and SK Series Ball Valves to 140 Series Electric Actuators 130 / 150 Series Pneumatic Actuators 121 Series Pneumatic Actuators
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Technische Daten
SS-42GS6MM — Stainless Steel 1-Piece 40G Series Ball Valve, 0.6 Cv, 6 mm Swagelok Tube Fitting
| Attribute | Wert |
|---|---|
| Matériau de boisseau sphérique/tige | Edelstahl |
| Matériau du corps | Edelstahl 316 |
| Procédé de nettoyage | Standardreinigung und -verpackung (SC-10) |
| Dimension du raccordement 1 | 6 mm |
| Type du raccordement 1 | Swagelok® Rohrverschraubung |
| Dimension du raccordement 2 | 6 mm |
| Type du raccordement 2 | Swagelok® Rohrverschraubung |
| Cv maximal | 0.6 |
| Passage d'écoulement | Standard |
| Type d’écoulement | 2-Wege, Absperr, Gerade |
| Couleur de poignée | Schwarz |
| Type de poignée | Hebel |
| Certification faibles émissions | Ja |
| Orifice | 3,2 mm /0,125 Zoll |
| Matériau de garniture | Modifiziertes PTFE UHMWPE |
| Matériau de bague/disque | Edelstahl |
| Pression nominale à température ambiante | 172 BAR bei 37°C /2500 PSIG bei 100°F |
| Tests | Prüfung nach WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141607 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| B-41S2 | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| B-42F2 | 황동 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | Produkt anzeigen |
| B-42S4 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| B-42S6MM | 황동 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| B-43F4 | 황동 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Produkt anzeigen |
| B-43F4RT | 황동 | 1/4인치 | 암나사 ISO 경사나사 | 1/4인치 | 암나사 ISO 경사나사 | Produkt anzeigen |
| B-43S4 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| B-43S4-SC11 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| B-43S6 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| B-43S6MM | 황동 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| B-43VF4 | 황동 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Produkt anzeigen |
| B-44F4 | 황동 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Produkt anzeigen |
| B-44F6 | 황동 | 3/8인치 | 암나사 NPT | 3/8인치 | 암나사 NPT | Produkt anzeigen |
| B-44S10MM | 황동 | 10mm | Swagelok® 튜브 피팅 | 10mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| B-44S6 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| B-44S6-K | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| B-45F8 | 황동 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | Produkt anzeigen |
| B-45S12 | 황동 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| B-45S8 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| HC-43S4 | 합금 C-276 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| M-43S4 | 합금 400 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-41GS1 | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/16인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-41GS2 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-41GS2-1466 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-41GS3MM | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 3mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GES4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GF2 | 316 스테인리스강 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | Produkt anzeigen |
| SS-42GS4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GS4-12457 | 316 스테인리스강 | 1/4인치 | 스웨즈락® 튜브 피팅 | 1/4인치 | 스웨즈락® 튜브 피팅 | Produkt anzeigen |
| SS-42GS4-1466 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GS4-31C | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GS4-LH | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GS4-SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GS6MM-1466 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GS6MM-SC11 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GVCR4 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | Produkt anzeigen |
| SS-43GF2 | 316 스테인리스강 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | Produkt anzeigen |
| SS-43GF4 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Produkt anzeigen |
| SS-43GF4RT | 316 스테인리스강 | 1/4인치 | 암나사 ISO 경사나사 | 1/4인치 | 암나사 ISO 경사나사 | Produkt anzeigen |
| SS-43GM4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-43GM4-F4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 암나사 NPT | Produkt anzeigen |
| SS-43GM4-S4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS10MM | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 10mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS12MM | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS4-12457 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS4-1466 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS4-31C | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS4-A15C3 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS4-K | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS4-LL | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS4-SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS6-1466 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS6-K | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS6-LL | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS6MM | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS6MM-1466 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS6MM-31C | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS6MM-SC11 | 316 스테인리스강 | 6 mm | 스웨즈락® 튜브 피팅 | 6 mm | 스웨즈락® 튜브 피팅 | Produkt anzeigen |
| SS-43GS6MM-SHD | 316 스테인리스강 | 6 mm | 스웨즈락® 튜브 피팅 | 6 mm | 스웨즈락® 튜브 피팅 | Produkt anzeigen |
| SS-43GS6-SC11 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS8-LL | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GS8MM | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 8mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-43GVCO4 | 316 스테인리스강 | 1/4인치 | 수나사 VCO | 1/4인치 | 수나사 VCO | Produkt anzeigen |
| SS-43GVCR4 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | Produkt anzeigen |
| SS-43GVS4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-44F4 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Produkt anzeigen |
| SS-44F6 | 316 스테인리스강 | 3/8인치 | 암나사 NPT | 3/8인치 | 암나사 NPT | Produkt anzeigen |
| SS-44F6RT | 316 스테인리스강 | 3/8인치 | 암나사 ISO 경사나사 | 3/8인치 | 암나사 ISO 경사나사 | Produkt anzeigen |
| SS-44S10MM | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 10mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-44S6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-44S6-1466 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-44S6-LLC | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-44TS6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-44VCR8 | 316 스테인리스강 | 1/2인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | 1/2인치 | 수나사 너트 사용 면 밀폐(메탈 가스켓) | Produkt anzeigen |
| SS-45F8 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | Produkt anzeigen |
| SS-45F8-LL | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | Produkt anzeigen |
| SS-45F8RT | 316 스테인리스강 | 1/2인치 | 암나사 ISO 경사나사 | 1/2인치 | 암나사 ISO 경사나사 | Produkt anzeigen |
| SS-45S12 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-45S12MM | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-45S8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-45S8-1466 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-45S8-33C | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-45S8-LL | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-45S8-SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-45S8-SG | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 스웨즈락® 튜브 피팅 | Produkt anzeigen |
| SS-45TF8 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | Produkt anzeigen |
| SS-45TS12 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-45TS12MM | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-45TS8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-45TS8-K | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 스웨즈락® 튜브 피팅 | Produkt anzeigen |
| SS-45VCR8 | 316 스테인리스강 | 1/2인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | 1/2인치 | 면 밀폐(메탈 가스켓) W/수나사 너트 | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
