|
Raccord VCR en acier inoxydable 316L VAR, embout court à souder bout à bout, VCR 1/4 po x tube à souder bout à bout 1/4 x 0,035 po, extension 19,1 mm (0,75 po), nettoyage SC-01
Réf. pièce : 6LV-4-VCR-3S-4TB7P
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Embouts courtsRéalisez un raccordement étanche tout en conservant la haute pureté d'un joint métal sur métal avec les raccords à étanchéité de surface VCR® Swagelok. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Raccord VCR en acier inoxydable 316L VAR, embout court à souder bout à bout, VCR 1/4 po x tube à souder bout à bout 1/4 x 0,035 po, extension 19,1 mm (0,75 po), nettoyage SC-01
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Embouts courts
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Spécifications
6LV-4-VCR-3S-4TB7P — Raccord VCR en acier inoxydable 316L VAR, embout court à souder bout à bout, VCR 1/4 po x tube à souder bout à bout 1/4 x 0,035 po, extension 19,1 mm (0,75 po), nettoyage SC-01
| Attribut | Valeur |
|---|---|
| Matériau du corps | 316L VAR |
| Procédé de nettoyage | Spécifications très haute pureté (SC-01) |
| Dimension du raccordement 1 | 1/4 po |
| Type du raccordement 1 | Embout à étanchéité de surface VCR® avec joint métallique |
| Dimension du raccordement 2 | 1/4 po |
| Type du raccordement 2 | Tube à souder bout à bout |
| Caractéristique | Électropoli |
| Réducteur de débit | Non |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 31163000 |
| UNSPSC (10.0) | 40142610 |
| UNSPSC (11.0501) | 40142610 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 316L-4-VCR-3AS | 316L Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Automatic Tube Butt Weld | Afficher le produit |
| 316L-8-VCR-3AS | 316L Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Automatic Tube Butt Weld | Afficher le produit |
| 6LV-12-VCR-3S-12TB7-065P | 316L VAR | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-2-VCR-3S-2TB7 | 316L VAR | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-2-VCR-3S-2TB7P | 316L VAR | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-HVCR-3S-6TB2P | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-HVCR-3S-6TB7 | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3S-2TB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3S-2TB7P | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3S-4TB2 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3S-4TB2P | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3S-4TB2PB25 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3S-4TB3 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3S-4TB3P | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3S-4TB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3S-4TB7PB25 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3S-6MTB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 6 mm | Tube Butt Weld | Afficher le produit |
| 6LV-4-VCR-3S-8MTB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 8 mm | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3S-10MTB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 10 mm | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3S-12MTB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 12 mm | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3S-4TB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3S-4TB7P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3S-6TB2 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3S-6TB2P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3S-6TB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3S-6TB7P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3S-8TB2 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | Afficher le produit |
| 6LV-8-VCR-3S-8TB2P | 316L VARステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 グランド | 1/2 インチ | チューブ突き合わせ溶接 | Afficher le produit |
| 6LV-8-VCR-3S-8TB3 | 316L VARステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 グランド | 1/2 インチ | チューブ突き合わせ溶接 | Afficher le produit |
| 6LV-8-VCR-3S-8TB3P | 316L VARステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 グランド | 1/2 インチ | チューブ突き合わせ溶接 | Afficher le produit |
| 6LV-8-VCR-3S-8TB7 | 316L VARステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 グランド | 1/2 インチ | チューブ突き合わせ溶接 | Afficher le produit |
| 6LV-8-VCR-3S-8TB7P | 316L VARステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 グランド | 1/2 インチ | チューブ突き合わせ溶接 | Afficher le produit |
| 6LVV-4-VCR-3S-4TB2P | 316L VIM-VARステンレス鋼 | 1/4 インチ | VCR® メタル・ガスケット式面シール Gland | 1/4 インチ | チューブ突き合わせ溶接 | Afficher le produit |
| 6LVV-4-VCR-3S-4TB7P | 316L VIM-VARステンレス鋼 | 1/4 インチ | VCR® メタル・ガスケット式面シール・グランド | 1/4 インチ | チューブ突き合わせ溶接 | Afficher le produit |
| 6LVV-8-VCR-3S-8TB3P | 316L VIM-VARステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール・グランド | 1/2 インチ | チューブ突き合わせ溶接 | Afficher le produit |
| HC22-4-VCR-3S-4TB2 | 合金C-22 | 1/4 インチ | VCR® メタル・ガスケット式面シール継手 グランド | 1/4 インチ | チューブ突き合わせ溶接 | Afficher le produit |
| SS-4-VCR-3-.50LG | 316 ステンレス鋼 | 1/4 インチ | VCR® メタル・ガスケット式面シール継手 グランド | 1/4 インチ | チューブ差し込み溶接エルボー | Afficher le produit |
| SS-4-VCR-3-.75LG | 316 ステンレス鋼 | 1/4 インチ | VCR® メタル・ガスケット式面シール継手 グランド | 1/4 インチ | チューブ差し込み溶接エルボー | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
