|
Комплект пружин синего цвета для пропорционального перепускного клапана серии R4, 50–350 фунтов на кв. дюйм, ман. (3,4–24,1 бара)
型番: 177-13K-R4-A
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
スプリング・キットSwagelokバルブ用のさまざまなスペア・パーツ/アクセサリーからお選びください。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
カタログ
スプリング・キット
Features: Liquid or gas service; Set pressures from 10 to 6000 psig (0.68 to 413 bar); 1/4 and 1/2 in. and 6 to 12 mm end connections
Features: Step-by-step identification procedure for threads and end connections.
RL3 Series Externally Adjustable Relief Valves Maintenance Instructions; RL3 Series Externally Adjustable Relief Valves Manual Override Handle Conversion Instructions
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Adjusting the set pressure, manual override conversion, stem seal replacement, bonded disc replacement.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
仕様
177-13K-R4-A — Комплект пружин синего цвета для пропорционального перепускного клапана серии R4, 50–350 фунтов на кв. дюйм, ман. (3,4–24,1 бара)
| 属性 | 値 |
|---|---|
| シリーズ用 | R4 シリーズ |
| 破裂圧力 | 50~350 PSI(調整可能) |
| スプリングの設定圧力範囲 | 50 ~ 350 psig(3.4 ~ 24.1 bar) |
| eClass (4.1) | 37010634 |
| eClass (5.1.4) | 37019901 |
| eClass (6.0) | 37019102 |
| eClass (6.1) | 37019901 |
| eClass (10.1) | 37019901 |
| UNSPSC (4.03) | 40141606 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183109 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 177-13K-R4-B | - | - | - | - | - | 製品を見る |
| 177-13K-R4-C | - | - | - | - | - | 製品を見る |
| 177-13K-RL3 | - | - | - | - | - | 製品を見る |
| 177-13K-RL4 | - | - | - | - | - | 製品を見る |
| 177-R3A-K1-A | - | - | - | - | - | 製品を見る |
| 177-R3A-K1-B | - | - | - | - | - | 製品を見る |
| 177-R3A-K1-C | - | - | - | - | - | 製品を見る |
| 177-R3A-K1-D | - | - | - | - | - | 製品を見る |
| 177-R3A-K1-E | - | - | - | - | - | 製品を見る |
| 177-R3A-K1-F | - | - | - | - | - | 製品を見る |
| 177-R3A-K1-G | - | - | - | - | - | 製品を見る |
| 177-R3A-K1-H | - | - | - | - | - | 製品を見る |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
