|
Red Spring Kit for R3A Series Proportional Relief Valve, 4000 to 5000 psig (275 to 344 bar)
Referencia #: 177-R3A-K1-G
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Spring KitSelect from a variety of spare parts and accessories for your Swagelok valve. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Red Spring Kit for R3A Series Proportional Relief Valve, 4000 to 5000 psig (275 to 344 bar)
Inicie la sesión o regístrese para ver los precios
Catálogos
Spring Kit
Features: Liquid or gas service; Set pressures from 10 to 6000 psig (0.68 to 413 bar); 1/4 and 1/2 in. and 6 to 12 mm end connections
Features: Step-by-step identification procedure for threads and end connections.
RL3 Series Externally Adjustable Relief Valves Maintenance Instructions; RL3 Series Externally Adjustable Relief Valves Manual Override Handle Conversion Instructions
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Adjusting the set pressure, manual override conversion, stem seal replacement, bonded disc replacement.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Especificaciones
177-R3A-K1-G — Red Spring Kit for R3A Series Proportional Relief Valve, 4000 to 5000 psig (275 to 344 bar)
| Atributo | Valor |
|---|---|
| For Series | R3A Series |
| Rupture Pressure | 4000-5000 PSI (Adjustable) |
| Spring Set Pressure Range | 4000 to 5000 psig (275 to 344 bar) |
| eClass (4.1) | 37010634 |
| eClass (5.1.4) | 37019901 |
| eClass (6.0) | 37019102 |
| eClass (6.1) | 37019901 |
| eClass (10.1) | 37019901 |
| UNSPSC (4.03) | 40141606 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183109 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 177-13K-R4-A | - | - | - | - | - | Ver producto |
| 177-13K-R4-B | - | - | - | - | - | Ver producto |
| 177-13K-R4-C | - | - | - | - | - | Ver producto |
| 177-13K-RL3 | - | - | - | - | - | Ver producto |
| 177-13K-RL4 | - | - | - | - | - | Ver producto |
| 177-R3A-K1-A | - | - | - | - | - | Ver producto |
| 177-R3A-K1-B | - | - | - | - | - | Ver producto |
| 177-R3A-K1-C | - | - | - | - | - | Ver producto |
| 177-R3A-K1-D | - | - | - | - | - | Ver producto |
| 177-R3A-K1-E | - | - | - | - | - | Ver producto |
| 177-R3A-K1-F | - | - | - | - | - | Ver producto |
| 177-R3A-K1-H | - | - | - | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
