|
황동 파이프 피팅, 육각 니플, 1/2인치 수나사 NPT
Referencia #: B-8-HN
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Manguito hexagonalEl manguito hexagonal ofrece una conexión roscada segura y en línea fácil de acceder con una llave—ideal para sistemas de tubería críticos y diseños compactos. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
황동 파이프 피팅, 육각 니플, 1/2인치 수나사 NPT
Inicie la sesión o regístrese para ver los precios
Catálogos
Manguito hexagonal
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Especificaciones
B-8-HN — 황동 파이프 피팅, 육각 니플, 1/2인치 수나사 NPT
| Atributo | Valor |
|---|---|
| Material del Cuerpo | 황동 |
| Proceso de Limpieza | 표준 세정 및 포장(SC-10) |
| Tamaño conexión 1 | 1/2인치 |
| Tipo de conexión 1 | 수나사 NPT |
| Tamaño conexión 2 | 1/2인치 |
| Tipo de conexión 2 | 수나사 NPT |
| Limitador de Caudal | No |
| eClass (4.1) | 37030708 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 22560206 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141715 |
| UNSPSC (10.0) | 40173301 |
| UNSPSC (11.0501) | 40142318 |
| UNSPSC (13.0601) | 40173301 |
| UNSPSC (15.1) | 40173301 |
| UNSPSC (17.1001) | 40173301 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 2507-8-HN-SG2 | Super Duplex Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
| B-4-HN | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| M-8-HN | Alloy 400 | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
| SS-12-HN | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male NPT | Ver producto |
| SS-12-HN-12RS | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-12-HN-12RT | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-16-HN | 316 Stainless Steel | 1 in. | Male NPT | 1 in. | Male NPT | Ver producto |
| SS-16-HN-16RS | 316 Stainless Steel | 1 in. | Male NPT | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-16-HN-16RT | 316 Stainless Steel | 1 in. | Male NPT | 1 in. | Male ISO Tapered Thread | Ver producto |
| SS-24-HN | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1 1/2 in. | Male NPT | Ver producto |
| SS-2-HN | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Ver producto |
| SS-2-HN-2RS | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-2-HN-2RT | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-4-HN | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4-HN-10K | 316 Stainless Steel | 1/4 in. | Heavy Wall Male NPT | 1/4 in. | Heavy Wall Male NPT | Ver producto |
| SS-4-HN-4RS | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-4-HN-4RT | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-4-HN-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-600-2-16 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Ver producto |
| SS-6-HN | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male NPT | Ver producto |
| SS-6-HN-6RS | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-6-HN-6RT | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-6-HN-RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | 3/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-8-HN | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
| SS-8-HN-10K | 316 Stainless Steel | 1/2 in. | Heavy Wall Male NPT | 1/2 in. | Heavy Wall Male NPT | Ver producto |
| SS-8-HN-8RS | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-8-HN-8RT | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male ISO Tapered Thread | Ver producto |
| SS-8-HN-RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 1/2 in. | Male ISO Tapered Thread | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
