text.skipToContent text.skipToNavigation

Mounting Rail, 6.6 ft (2 m)

Part #: 303-S0-R-6.6

Specifications

Attribute Value
Body Material 303 Stainless Steel
Length 6.6 ft (2 m)
eClass (4.1) 37020312
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40173507
Mounting Rail

Rail nuts can be added anywhere along the rail span secured by neoprene caps for support. Single-support kits need two rail nuts, twin-support kits require one.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Mounting Rail, 6.6 ft (2 m)

Part #: 303-S0-R-6.6
View Catalog

Add To Favorites

Catalogs

Mounting Rail
Rail nuts can be added anywhere along the rail span secured by neoprene caps for support. Single-support kits need two rail nuts, twin-support kits require one.

Specifications

303-S0-R-6.6 — Mounting Rail, 6.6 ft (2 m)

Attribute Value
Body Material 303 Stainless Steel
Length 6.6 ft (2 m)
eClass (4.1) 37020312
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40173507
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Tube OD
Length
Bend Radius
303-S0-R-3.3 303 Stainless Steel - 3.3 ft (1 m) - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.