text.skipToContent text.skipToNavigation

真ちゅう製1/4回転計装用プラグ・バルブ、1/4 インチ・サイズ ISO管用めねじ、0.9 Cv

Part #: B-4P4T4-RT

Specifications

Attribute Value
Body Material 真ちゅう
Cleaning Process 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
Connection 1 Size 1/4 インチ
Connection 1 Type ISO管用テーパーめねじ
Connection 2 Size 1/4 インチ
Connection 2 Type ISO管用テーパーめねじ
CV Maximum 0.9
Handle Color グリーン
Handle Style 方向指示ハンドル
eClass (4.1) 37010416
eClass (5.1.4) 37010416
eClass (6.0) 37010416
eClass (6.1) 37010416
eClass (10.1) 37010416
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141626
UNSPSC (11.0501) 40141626
UNSPSC (13.0601) 40141626
UNSPSC (15.1) 40141626
UNSPSC (17.1001) 40183109
2方タイプ・ストレート型

シンプルでコンパクトな設計でフル・フローおよび確実な締め切りを実現するスウェージロック1/4回転式プラグ・バルブを使用すれば、低トルクかつ1/4回転で開閉することができます。1/4回転式プラグ・バルブは、経済的ながら信頼性の高いボール・バルブの代替品で、さまざまな材質のボディ / シールをご用意しております。

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。

真ちゅう製1/4回転計装用プラグ・バルブ、1/4 インチ・サイズ ISO管用めねじ、0.9 Cv

Part #: B-4P4T4-RT
View Catalog

Add To Favorites

Catalogs

2方タイプ・ストレート型
シンプルでコンパクトな設計でフル・フローおよび確実な締め切りを実現するスウェージロック1/4回転式プラグ・バルブを使用すれば、低トルクかつ1/4回転で開閉することができます。1/4回転式プラグ・バルブは、経済的ながら信頼性の高いボール・バルブの代替品で、さまざまな材質のボディ / シールをご用意しております。

Specifications

B-4P4T4-RT — 真ちゅう製1/4回転計装用プラグ・バルブ、1/4 インチ・サイズ ISO管用めねじ、0.9 Cv

Attribute Value
Body Material 真ちゅう
Cleaning Process 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
Connection 1 Size 1/4 インチ
Connection 1 Type ISO管用テーパーめねじ
Connection 2 Size 1/4 インチ
Connection 2 Type ISO管用テーパーめねじ
CV Maximum 0.9
Handle Color グリーン
Handle Style 方向指示ハンドル
eClass (4.1) 37010416
eClass (5.1.4) 37010416
eClass (6.0) 37010416
eClass (6.1) 37010416
eClass (10.1) 37010416
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141626
UNSPSC (11.0501) 40141626
UNSPSC (13.0601) 40141626
UNSPSC (15.1) 40141626
UNSPSC (17.1001) 40183109
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2P4T Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-2P4T4 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-4P4T Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-4P4T1 Brass 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
B-4P4T2 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4P4T4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4P4T5 Brass 1/4 in. Male NPT 1/4 in. Female NPT View Product
B-6P4T Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6P4T-MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-6P6T Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-8P6T Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8P6T4 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
PFA-43S4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
PFA-43S4-PM PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-10P6T-MM Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 10 мм Трубный обжимной фитинг Swagelok® View Product
SS-12P6T-MM Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
SS-2P4T Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-2P4T2 Нержавеющая сталь 316 1/8 дюйма Наруж. резьба NPT 1/8 дюйма Наруж. резьба NPT View Product
SS-2P4T4 Нержавеющая сталь 316 1/8 дюйма Внутр. резьба NPT 1/8 дюйма Внутр. резьба NPT View Product
SS-2P4T-BK Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4P4T Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4P4T1 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4P4T2 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4P4T4 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-4P4T4-RT Acier inoxydable 316 1/4 po Taraudage conique ISO 1/4 po Taraudage conique ISO View Product
SS-4P4T5 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
SS-4P4T5-M1 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTめねじ View Product
SS-4P4T-BK 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4P4T-BL 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4P4T-M1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4P4T-RD 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4P4T-SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4P4T-TE 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4P4V 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4P4V4 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-4P4V-LD 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4P6T4 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-6P4T 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6P4T-BK 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6P4T-LD 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6P4T-MM 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6P4T-MM-BK 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6P4T-TE 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6P6T 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6P6T-M1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-8P6T 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8P6T2 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-8P6T4 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-8P6T4-BK 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-8P6T-BK 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8P6T-BL 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8P6T-LD 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8P6T-M1 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8P6T-MM 316 ステンレス鋼 8 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ継手 View Product
SS-8P6T-TE 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.