text.skipToContent text.skipToNavigation

스테인리스강 스웨즈락 튜브 피팅, 암나사 코넥터, 12mm 튜브 OD x 1/2인치 암나사 ISO 평행(JIS-7501)나사

Part #: SS-12M0-7-8RJ

Specifications

Attribute Value
Matériau du corps 316 스테인리스강
Traversant Non
Procédé de nettoyage 표준 세정 및 포장(SC-10)
Dimension du raccordement 1 12mm
Type du raccordement 1 Swagelok® 튜브 피팅
Dimension du raccordement 2 1/2인치
Type du raccordement 2 암나사 ISO 나사(RJ)
Réducteur de débit Non
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Droits

Des raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

스테인리스강 스웨즈락 튜브 피팅, 암나사 코넥터, 12mm 튜브 OD x 1/2인치 암나사 ISO 평행(JIS-7501)나사

Part #: SS-12M0-7-8RJ

Add To Favorites

Catalogs

Droits
Des raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes.

Specifications

SS-12M0-7-8RJ — 스테인리스강 스웨즈락 튜브 피팅, 암나사 코넥터, 12mm 튜브 OD x 1/2인치 암나사 ISO 평행(JIS-7501)나사

Attribute Value
Matériau du corps 316 스테인리스강
Traversant Non
Procédé de nettoyage 표준 세정 및 포장(SC-10)
Dimension du raccordement 1 12mm
Type du raccordement 1 Swagelok® 튜브 피팅
Dimension du raccordement 2 1/2인치
Type du raccordement 2 암나사 ISO 나사(RJ)
Réducteur de débit Non
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-810-7-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
6MO-810-7-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1010-7-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-1010-7-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1210-7-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-12M0-7-4RT Brass 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-1410-7-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-1810-7-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
B-200-7-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-200-7-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-400-7-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-4RG Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-400-7-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-400-7-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-600-7-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-600-7-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-600-7-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-600-7-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-6M0-7-4RG Brass 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-810-7-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
HC-810-7-8 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
M-400-7-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
M-810-7-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
S-1210-7-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
S-810-7-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-100-7-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-100-7-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-1010-7-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1010-7-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-1010-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-10M0-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-4RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-10M0-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-10M0-7-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-10M0-7-6RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-10M0-7-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-8RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-10M0-7-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-1210-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1210-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread View Product
SS-1210-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-1210-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-12M0-7-0007 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-12M0-7-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread View Product
SS-12M0-7-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-12M0-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-12M0-7-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-12M0-7-6RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-6RJ 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-12M0-7-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-12M0-7-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-12M0-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-12M0-7-M20X1.5RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting M20 x 1.5 Female Metric Gage Thread View Product
SS-1410-7-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-15M0-7-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-1610-7-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1610-7-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-1610-7-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-16M0-7-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-18M0-7-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-2000-7-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Female NPT View Product
SS-200-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-200-7-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-200-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-200-7-4RG 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-20M0-7-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-20M0-7-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-22M0-7-12 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-22M0-7-12RP 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Female ISO Parallel Thread View Product
SS-2400-7-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Female NPT View Product
SS-25M0-7-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-25M0-7-16RP 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Female ISO Parallel Thread View Product
SS-300-7-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-3M0-7-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-3M0-7-4RG 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-400-7-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-400-7-2RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-400-7-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-400-7-4RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-4RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-400-7-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-400-7-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-400-7-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-400-7-6RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-6RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-400-7-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-400-7-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-400-7-8RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-8RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-400-7-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-500-7-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-600-7-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-600-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-600-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-600-7-4RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-4RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-600-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-600-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-600-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-6RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-600-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-600-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-600-7-8RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-8RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-600-7-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-6M0-7-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-6M0-7-2RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-2RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Thread View Product
SS-6M0-7-2RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-6M0-7-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-6M0-7-4RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-6M0-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Thread View Product
SS-6M0-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-6M0-7-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-6M0-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-6M0-7-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-6M0-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-8RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-6M0-7-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-810-7-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-810-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-810-7-4RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-810-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-810-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-810-7-6RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-6RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-810-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-810-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-810-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-8RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-810-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. SAE/MS Straight Thread View Product
SS-8M0-7-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-8M0-7-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-8M0-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-4RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-8M0-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-8M0-7-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-8M0-7-6RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-8M0-7-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-8M0-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-8RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-8M0-7-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.