|
Adaptador roscado de Acero inox. 316, 7/16-20 macho JIC x 1/8 pulg. NPT macho
Referencia #: SS-4-AN-1-2
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
RectosOptimiza las transiciones entre componentes y mantiene la integridad del sistema—lo que lo hace ideal para conexiones directas y críticas de sistemas de fluidos. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Adaptador roscado de Acero inox. 316, 7/16-20 macho JIC x 1/8 pulg. NPT macho
Inicie la sesión o regístrese para ver los precios
Catálogos
Rectos
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Especificaciones
SS-4-AN-1-2 — Adaptador roscado de Acero inox. 316, 7/16-20 macho JIC x 1/8 pulg. NPT macho
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Acero inoxidable 316 |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 7/16-20 pulg. |
| Tipo de conexión 1 | Male JIC Thread |
| Tamaño conexión 2 | 1/8 pulg. |
| Tipo de conexión 2 | NPT macho |
| Limitador de Caudal | No |
| eClass (4.1) | 37030708 |
| eClass (5.1.4) | 37020514 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 40141715 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40142300 |
| UNSPSC (13.0601) | 40142300 |
| UNSPSC (15.1) | 40142300 |
| UNSPSC (17.1001) | 40171707 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| SS-12-A | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male NPT | Ver producto |
| SS-12-A-12RS | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-12-A-12RT | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-AN-1-12 | 316 Stainless Steel | 1 1/16-12 in. | Male JIC Thread | 3/4 in. | Male NPT | Ver producto |
| SS-12-SAE-7-12 | 316 Stainless Steel | 1 1/16-12 in. | Male SAE/MS Straight Thread | 3/4 in. | Female NPT | Ver producto |
| SS-16-A | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Male NPT | Ver producto |
| SS-16-A-16RS | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-16-A-16RT | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Male ISO Tapered Thread | Ver producto |
| SS-16-AN-1-16 | 316 Stainless Steel | 1 5/16-12 in. | Male JIC Thread | 1 in. | Male NPT | Ver producto |
| SS-2-A | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Male NPT | Ver producto |
| SS-2-A-2RS | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-2-A-2RT | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-4-A | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4-A-4RS | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-4-A-4RT | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-4-AG-4 | 316 Stainless Steel | 1/4 in. | Female ISO Parallel Thread | 1/4 in. | Male NPT | Ver producto |
| SS-4-AN-1-4 | 316 Stainless Steel | 7/16-20 in. | Male JIC Thread | 1/4 in. | Male NPT | Ver producto |
| SS-4-AT-4 | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Male NPT | Ver producto |
| SS-4-SAE-1-4 | 316 Stainless Steel | 7/16-20 in. | Male SAE/MS Straight Thread | 1/4 in. | Male NPT | Ver producto |
| SS-4-SAE-1-4AN | 316 Stainless Steel | 7/16-20 in. | Male SAE/MS Straight Thread | 1/4 in. | Male JIC Thread | Ver producto |
| SS-4-SAE-7-4 | 316 Stainless Steel | 7/16-20 in. | Male SAE/MS Straight Thread | 1/4 in. | Female NPT | Ver producto |
| SS-6-A | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Male NPT | Ver producto |
| SS-6-A-6RS | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-6-A-6RT | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-6-AG-6 | 316 Stainless Steel | 3/8 in. | Female ISO Parallel Thread | 3/8 in. | Male NPT | Ver producto |
| SS-6-AN-1-4 | 316 Stainless Steel | 9/16-18 in. | Male JIC Thread | 1/4 in. | Male NPT | Ver producto |
| SS-6-AN-1-6 | 316 Stainless Steel | 9/16-18 in. | Male JIC Thread | 3/8 in. | Male NPT | Ver producto |
| SS-6-A-RT | 316 Stainless Steel | 3/8 in. | Female ISO Tapered Thread | 3/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-6-AT-6 | 316 Stainless Steel | 3/8 in. | Female ISO Tapered Thread | 3/8 in. | Male NPT | Ver producto |
| SS-6-SAE-1-4 | 316 Stainless Steel | 9/16-18 in. | Male SAE/MS Straight Thread | 1/4 in. | Male NPT | Ver producto |
| SS-6-SAE-1-6 | 316 Stainless Steel | 9/16-18 in. | Male SAE/MS Straight Thread | 3/8 in. | Male NPT | Ver producto |
| SS-6-SAE-1-6AN | 316 Stainless Steel | 9/16-18 in. | Male SAE/MS Straight Thread | 3/8 in. | Male JIC Thread | Ver producto |
| SS-6-SAE-7-4 | 316 Stainless Steel | 9/16-18 in. | Male SAE/MS Straight Thread | 1/4 in. | Female NPT | Ver producto |
| SS-6-SAE-7-6 | 316 Stainless Steel | 9/16-18 in. | Male SAE/MS Straight Thread | 3/8 in. | Female NPT | Ver producto |
| SS-8-A | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Male NPT | Ver producto |
| SS-8-A-8RS | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-8-A-8RT | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Male ISO Tapered Thread | Ver producto |
| SS-8-AG-8 | 316 Stainless Steel | 1/2 in. | Female ISO Parallel Thread | 1/2 in. | Male NPT | Ver producto |
| SS-8-AN-1-8 | 316 Stainless Steel | 3/4-16 in. | Male JIC Thread | 1/2 in. | Male NPT | Ver producto |
| SS-8-AT-8 | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/2 in. | Male NPT | Ver producto |
| SS-8-SAE-1-8 | 316 Stainless Steel | 3/4-16 in. | Male SAE/MS Straight Thread | 1/2 in. | Male NPT | Ver producto |
| SS-8-SAE-7-8 | 316 Stainless Steel | 3/4-16 in. | Male SAE/MS Straight Thread | 1/2 in. | Female NPT | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
