|
Stainless Steel Metering Bellows Sealed Valve, Gasketed, Regulating Stem Tip, 1/4 in. Male Swagelok VCR Face Seal Fitting
Part #: SS-4BMRG-VCR
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight PatternIsolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service. Log in or Register to view price 연락처이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
안전한 제품 선택
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Metering Bellows Sealed Valve, Gasketed, Regulating Stem Tip, 1/4 in. Male Swagelok VCR Face Seal Fitting
Log in or Register to view price
Catalogs
Straight Pattern
Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.
Swagelok® BM series bellows-sealed metering valves use a micrometer handle for precise, repeatable flow settings at pressures up to 700 psig (48.2 bar) and temperatures up to 900°F (482°C).
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Loosen bonnet locking screw with 1/16 in. hex wrench; Loosen handle set screw with 1/8 in. hex wrench and remove handle.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Specifications
SS-4BMRG-VCR — Stainless Steel Metering Bellows Sealed Valve, Gasketed, Regulating Stem Tip, 1/4 in. Male Swagelok VCR Face Seal Fitting
| Attribute | Value |
|---|---|
| Actuator Type | Manual |
| Bellows Material | 321 Stainless Steel |
| Body Material | 316 Stainless Steel |
| Body Seal | Gasket with metal seat |
| Cleaning Process | Special Cleaning and Packaging (SC-11) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Face Seal (Metal Gasket) Male VCR |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Face Seal (Metal Gasket) Male VCR |
| CV Maximum | 0.3 |
| Flow Pattern | Straight (2-way) |
| Gasket | Silver-Plated 316 SS Gasket |
| Handle Color | Not Applicable |
| Handle Style | Silver-mist Chrome-plated 313 SS |
| Maximum Temperature, °F (°C) | 600 (315) |
| Max Temperature Pressure Rating | 600°F @ 300 PSIG /315°C @ 20.6 BAR |
| Minimum Temperature, °F (°C) | -20 (-28) |
| Room Temperature Pressure Rating | 700 PSIG @ 100°F /48.2 BAR @ 37°C |
| Service Class | General |
| Stem Tip Material | Chrome Plated 316 Stainless Steel |
| Stem Type | Regulating |
| Surface Finish | Standard |
| Testing | Helium leak testing according to SCS-00020 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-4BMG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4BMG-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | View Product |
| SS-4BMG-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-4BMRG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4BMRG-TW | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 3/8 in. | Tube Butt Weld | View Product |
| SS-4BMRW-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-4BMW | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4BMW-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
