|
ステンレス鋼製 Swagelokチューブ継手、めすチューブ・アダプター、チューブ外径サイズ:3/8 インチ × 1/4 インチ・サイズ NPTめねじ
Art.-Nr.: SS-6-TA-7-4
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
Gerade AusführungenZuverlässige und leckagefreie Übergänge zwischen Rohrleitungen und Gewindeverschraubungen, speziell konstruiert für kritische Fluidsystemumgebungen. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
ステンレス鋼製 Swagelokチューブ継手、めすチューブ・アダプター、チューブ外径サイズ:3/8 インチ × 1/4 インチ・サイズ NPTめねじ
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
Gerade Ausführungen
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Technische Daten
SS-6-TA-7-4 — ステンレス鋼製 Swagelokチューブ継手、めすチューブ・アダプター、チューブ外径サイズ:3/8 インチ × 1/4 インチ・サイズ NPTめねじ
| Attribute | Wert |
|---|---|
| Körperwerkstoff | 316 ステンレス鋼 |
| durchgebohrt | Nein |
| Reinigungsverfahren | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| Größe Verbindung 1 | 3/8 インチ |
| Typ Verbindung 1 | Swagelok®チューブ・アダプター |
| Größe Verbindung 2 | 1/4 インチ |
| Typ Verbindung 2 | NPTめねじ |
| Durchflusswiderstand | Nein |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40183109 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Produkt anzeigen |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Produkt anzeigen |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Produkt anzeigen |
| B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Produkt anzeigen |
| B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Produkt anzeigen |
| B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | Produkt anzeigen |
| B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Produkt anzeigen |
| B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Produkt anzeigen |
| B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Produkt anzeigen |
| B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 pulg. | Female NPT | Produkt anzeigen |
| B-6-TA-1-4 | Latón | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | Produkt anzeigen |
| B-6-TA-7-4 | Latón | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT hembra | Produkt anzeigen |
| B-8-MTA-1-4RS | Latón | 8 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Produkt anzeigen |
| B-8-TA-1-8 | Latón | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | Produkt anzeigen |
| B-8-TA-7-6 | Latón | 1/2 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | NPT hembra | Produkt anzeigen |
| B-8-TA-7-8 | Latón | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | Produkt anzeigen |
| S-6-TA-1-4 | Acero al carbono | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | Produkt anzeigen |
| SS-10-MTA-1-4 | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | Produkt anzeigen |
| SS-10-MTA-1-4RS | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Produkt anzeigen |
| SS-10-MTA-1-4RT | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-10-MTA-1-6 | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 3/8 pulg. | NPT macho | Produkt anzeigen |
| SS-10-MTA-1-6RS | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | Produkt anzeigen |
| SS-10-MTA-1-6RT | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Produkt anzeigen |
| SS-10-MTA-1-8 | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | Produkt anzeigen |
| SS-10-MTA-1-8RS | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Produkt anzeigen |
| SS-10-MTA-7-4 | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT hembra | Produkt anzeigen |
| SS-10-MTA-7-4RG | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | Produkt anzeigen |
| SS-10-MTA-7-4RT | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | Produkt anzeigen |
| SS-10-MTA-7-8 | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-10-MTA-7-8RG | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Produkt anzeigen |
| SS-10-TA-1-10ST | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrstutzen | 7/8-14 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-10-TA-1-8 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-10-TA-7-8 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-1210-A-12ANF | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | 37° AN Rohrkonus | Produkt anzeigen |
| SS-12-MTA-1-4 | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-12-MTA-1-4RS | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-12-MTA-1-4RT | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-12-MTA-1-6RS | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-12-MTA-1-6RT | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-12-MTA-1-8 | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-12-MTA-1-8RS | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-12-MTA-1-8RT | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-12-MTA-7-4 | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-12-MTA-7-4RG | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Produkt anzeigen |
| SS-12-MTA-7-8 | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-12-MTA-7-8RG | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Produkt anzeigen |
| SS-12-MTA-7-8RP | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde | Produkt anzeigen |
| SS-12-TA-1-12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-12-TA-1-12AN | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | 37° AN-Außengewinde | Produkt anzeigen |
| SS-12-TA-1-12RS | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-12-TA-1-12RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-12-TA-1-12ST | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 1/ 16-12 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-12-TA-1-12W | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-12-TA-1-16 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-12-TA-1-16ST | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 5/16-12 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-12-TA-1-8 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-12-TA-1-8RS | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-12-TA-7-12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-12-TA-7-12RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Kegeliges ISO-Innengewinde | Produkt anzeigen |
| SS-12-TA-7-16 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-12-TA-7-8 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-1610-A-16ANF | Edelstahl 316 | 1 Zoll | Vormontierter Swagelok® Rohrstutzen | 1 Zoll | Innengewinde 37° | Produkt anzeigen |
| SS-16-MTA-1-8 | Edelstahl 316 | 16 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-16-MTA-1-8RS | Edelstahl 316 | 16 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-16-MTA-7-8RG | Edelstahl 316 | 16 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Produkt anzeigen |
| SS-16-TA-1-12 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-16-TA-1-16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-16-TA-1-16AN | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | 37° AN-Außengewinde | Produkt anzeigen |
| SS-16-TA-1-16RS | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-16-TA-1-16RT | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-16-TA-1-16ST | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 5/16-12 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-16-TA-1-8 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-16-TA-7-12 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-16-TA-7-16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-16-TA-7-8 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-18-MTA-1-12RS | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 3/4 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-18-MTA-1-8RS | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-18-MTA-7-8RG | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Produkt anzeigen |
| SS-1-TA-1-2 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-200-A-2ANF | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | 37° AN Rohrkonus | Produkt anzeigen |
| SS-200-A-4ANF | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN Rohrkonus | Produkt anzeigen |
| SS-20-TA-1-20 | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrstutzen | 1 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-24-TA-1-24 | Edelstahl 316 | 1 1/2 Zoll | Vormontierter Swagelok® Rohrstutzen | 1 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-2-TA-1-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-2-TA-1-2RS | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-2-TA-1-2ST | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-2-TA-1-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-2-TA-1-4RT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-2-TA-1-OR | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-2-TA-7-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-2-TA-7-2RP | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | Produkt anzeigen |
| SS-2-TA-7-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-32-TA-1-32 | Edelstahl 316 | 2 Zoll | Vormontierter Swagelok® Rohrstutzen | 2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-400-A-4ANF | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN Rohrkonus | Produkt anzeigen |
| SS-4-TA-1-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-4-TA-1-2RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-4-TA-1-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-4-TA-1-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-4-TA-1-4AN | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN-Außengewinde | Produkt anzeigen |
| SS-4-TA-1-4RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-4-TA-1-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-4-TA-1-4SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-4-TA-1-4ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-4-TA-1-4W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-4-TA-1-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-4-TA-1-6RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-4-TA-1-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-4-TA-1-OR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-4-TA-7-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-4-TA-7-2RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | Produkt anzeigen |
| SS-4-TA-7-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Innengewinde | Produkt anzeigen |
| SS-4-TA-7-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-4-TA-7-4RG | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Produkt anzeigen |
| SS-4-TA-7-4RJ | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | ISO-Innengewinde (RJ) | Produkt anzeigen |
| SS-4-TA-7-4RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | Produkt anzeigen |
| SS-4-TA-7-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | Produkt anzeigen |
| SS-4-TA-7-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-4-TA-7-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-600-A-6ANF | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | 37° AN Rohrkonus | Produkt anzeigen |
| SS-6-MTA-1-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-6-MTA-1-2RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-6-MTA-1-2RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-6-MTA-1-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-6-MTA-1-4RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-6-MTA-1-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-6-MTA-1-6RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Produkt anzeigen |
| SS-6-MTA-7-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-6-MTA-7-2RP | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | Produkt anzeigen |
| SS-6-MTA-7-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-6-MTA-7-4RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Produkt anzeigen |
| SS-6-MTA-7-4RJ | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | ISO-Innengewinde (RJ) | Produkt anzeigen |
| SS-6-MTA-7-4RP | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | Produkt anzeigen |
| SS-6-MTA-7-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | Produkt anzeigen |
| SS-6-MTA-7-6RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Produkt anzeigen |
| SS-6-MTA-7-8RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Produkt anzeigen |
| SS-6-TA-1-12 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-6-TA-1-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-6-TA-1-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-6-TA-1-4AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN-Außengewinde | Produkt anzeigen |
| SS-6-TA-1-4RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-6-TA-1-4RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-6-TA-1-4ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-6-TA-1-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-6-TA-1-6AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | 37° AN-Außengewinde | Produkt anzeigen |
| SS-6-TA-1-6RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-6-TA-1-6RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-6-TA-1-6ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-6-TA-1-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
| SS-6-TA-1-8RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | Produkt anzeigen |
| SS-6-TA-1-8RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Kegeliges ISO-Außengewinde | Produkt anzeigen |
| SS-6-TA-1-8ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | Produkt anzeigen |
| SS-6-TA-1-8W | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Winkelanschweißverschraubung | Produkt anzeigen |
| SS-6-TA-1-OR | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | Produkt anzeigen |
| SS-6-TA-7-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-6-TA-7-4RP | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | Produkt anzeigen |
| SS-6-TA-7-4RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | Produkt anzeigen |
| SS-6-TA-7-6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTめねじ | Produkt anzeigen |
| SS-6-TA-7-6RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-6-TA-7-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-6-TA-7-8 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | Produkt anzeigen |
| SS-810-A-8ANF | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | 37°めすAN | Produkt anzeigen |
| SS-8-MTA-1-4 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Produkt anzeigen |
| SS-8-MTA-1-4RS | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | Produkt anzeigen |
| SS-8-MTA-1-4RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | Produkt anzeigen |
| SS-8-MTA-7-4 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | Produkt anzeigen |
| SS-8-MTA-7-4RG | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | Produkt anzeigen |
| SS-8-MTA-7-4RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | Produkt anzeigen |
| SS-8-MTA-7-8RG | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | Produkt anzeigen |
| SS-8-TA-1-12 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTおねじ | Produkt anzeigen |
| SS-8-TA-1-4 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Produkt anzeigen |
| SS-8-TA-1-4RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | Produkt anzeigen |
| SS-8-TA-1-4RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | Produkt anzeigen |
| SS-8-TA-1-6 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTおねじ | Produkt anzeigen |
| SS-8-TA-1-6RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行おねじ | Produkt anzeigen |
| SS-8-TA-1-6RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用テーパーおねじ | Produkt anzeigen |
| SS-8-TA-1-6ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 9/16-18 インチ | SAE/MS平行おねじ | Produkt anzeigen |
| SS-8-TA-1-8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | Produkt anzeigen |
| SS-8-TA-1-8AN | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | 37°おすAN | Produkt anzeigen |
| SS-8-TA-1-8RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | Produkt anzeigen |
| SS-8-TA-1-8RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用テーパーおねじ | Produkt anzeigen |
| SS-8-TA-1-8ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/4-16 インチ | SAE/MS平行おねじ | Produkt anzeigen |
| SS-8-TA-1-8W | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | おすパイプ溶接エルボー | Produkt anzeigen |
| SS-8-TA-1-OR | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/4-16 インチ | SAE/MS平行おねじ | Produkt anzeigen |
| SS-8-TA-7-12 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTめねじ | Produkt anzeigen |
| SS-8-TA-7-4 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | Produkt anzeigen |
| SS-8-TA-7-4RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | Produkt anzeigen |
| SS-8-TA-7-6 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTめねじ | Produkt anzeigen |
| SS-8-TA-7-6RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用テーパーめねじ | Produkt anzeigen |
| SS-8-TA-7-8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | Produkt anzeigen |
| SS-8-TA-7-8RG | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | Produkt anzeigen |
| SS-8-TA-7-8RP | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | Produkt anzeigen |
| SS-8-TA-7-8RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用テーパーめねじ | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
