|
스테인리스강 스웨즈락 튜브 피팅, 암나사 코넥터, 1/4인치 튜브 OD x 3/4인치 암나사 NPT
Réf. pièce : SS-400-7-12
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
DroitsDes raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
스테인리스강 스웨즈락 튜브 피팅, 암나사 코넥터, 1/4인치 튜브 OD x 3/4인치 암나사 NPT
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Droits
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
SS-400-7-12 — 스테인리스강 스웨즈락 튜브 피팅, 암나사 코넥터, 1/4인치 튜브 OD x 3/4인치 암나사 NPT
| Attribut | Valeur |
|---|---|
| Matériau du corps | 316 스테인리스강 |
| Traversant | Non |
| Procédé de nettoyage | 표준 세정 및 포장(SC-10) |
| Dimension du raccordement 1 | 1/4인치 |
| Type du raccordement 1 | Swagelok® 튜브 피팅 |
| Dimension du raccordement 2 | 3/4인치 |
| Type du raccordement 2 | 암나사 NPT |
| Réducteur de débit | Non |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 2507-810-7-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| 6MO-810-7-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| B-1010-7-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Afficher le produit |
| B-1010-7-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| B-1210-7-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Afficher le produit |
| B-12M0-7-4RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
| B-1410-7-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Afficher le produit |
| B-1810-7-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | Afficher le produit |
| B-200-7-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Afficher le produit |
| B-200-7-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| B-400-7-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Afficher le produit |
| B-400-7-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| B-400-7-4RG | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| B-400-7-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Afficher le produit |
| B-400-7-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| B-600-7-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| B-600-7-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
| B-600-7-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Afficher le produit |
| B-600-7-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| B-6M0-7-4RG | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| B-810-7-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| HC-810-7-8 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| M-400-7-4 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| M-810-7-8 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| S-1210-7-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Afficher le produit |
| S-810-7-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-100-7-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Afficher le produit |
| SS-100-7-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| SS-1010-7-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Afficher le produit |
| SS-1010-7-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Afficher le produit |
| SS-1010-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-10M0-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| SS-10M0-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| SS-10M0-7-4RJ | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | Afficher le produit |
| SS-10M0-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-10M0-7-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Afficher le produit |
| SS-10M0-7-6RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| SS-10M0-7-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-10M0-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-10M0-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| SS-10M0-7-8RJ | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | Afficher le produit |
| SS-10M0-7-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-1210-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Afficher le produit |
| SS-1210-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-1210-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | Afficher le produit |
| SS-1210-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-12M0-7-0007 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| SS-12M0-7-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Afficher le produit |
| SS-12M0-7-12RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-12M0-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| SS-12M0-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| SS-12M0-7-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-12M0-7-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Afficher le produit |
| SS-12M0-7-6RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| SS-12M0-7-6RJ | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | Afficher le produit |
| SS-12M0-7-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-12M0-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-12M0-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| SS-12M0-7-8RJ | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | Afficher le produit |
| SS-12M0-7-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-12M0-7-M20X1.5RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | M20 x 1.5 | Female Metric Gage Thread | Afficher le produit |
| SS-1410-7-12 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Afficher le produit |
| SS-15M0-7-8 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-1610-7-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Afficher le produit |
| SS-1610-7-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | Afficher le produit |
| SS-1610-7-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-16M0-7-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-18M0-7-8 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-2000-7-20 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Female NPT | Afficher le produit |
| SS-200-7-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Afficher le produit |
| SS-200-7-2RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-200-7-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| SS-200-7-4RG | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
| SS-20M0-7-12 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT femelle | Afficher le produit |
| SS-20M0-7-8 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | Afficher le produit |
| SS-22M0-7-12 | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT femelle | Afficher le produit |
| SS-22M0-7-12RP | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO femelle | Afficher le produit |
| SS-2400-7-24 | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/2 po | Filetage NPT femelle | Afficher le produit |
| SS-25M0-7-16 | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage NPT femelle | Afficher le produit |
| SS-25M0-7-16RP | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO femelle | Afficher le produit |
| SS-300-7-2 | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT femelle | Afficher le produit |
| SS-3M0-7-4 | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | Afficher le produit |
| SS-3M0-7-4RG | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
| SS-400-7-2 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT femelle | Afficher le produit |
| SS-400-7-2RG | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
| SS-400-7-2RT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Taraudage conique ISO | Afficher le produit |
| SS-400-7-4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-400-7-4RG | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Afficher le produit |
| SS-400-7-4RJ | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. резьба ISO (RJ) | Afficher le produit |
| SS-400-7-4RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-400-7-4SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-400-7-6 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-400-7-6RG | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Afficher le produit |
| SS-400-7-6RJ | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. резьба ISO (RJ) | Afficher le produit |
| SS-400-7-6RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-400-7-8 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-400-7-8RG | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Afficher le produit |
| SS-400-7-8RJ | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. резьба ISO (RJ) | Afficher le produit |
| SS-400-7-8RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-500-7-4 | Нержавеющая сталь 316 | 5/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-600-7-12 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-600-7-2 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-600-7-4 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-600-7-4RG | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Afficher le produit |
| SS-600-7-4RJ | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. резьба ISO (RJ) | Afficher le produit |
| SS-600-7-4RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-600-7-6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-600-7-6RG | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Afficher le produit |
| SS-600-7-6RJ | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. резьба ISO (RJ) | Afficher le produit |
| SS-600-7-6RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-600-7-8 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-600-7-8RG | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Afficher le produit |
| SS-600-7-8RJ | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. резьба ISO (RJ) | Afficher le produit |
| SS-600-7-8RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-6M0-7-2 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-6M0-7-2RG | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Afficher le produit |
| SS-6M0-7-2RP | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Внутр. цилиндрическая резьба ISO | Afficher le produit |
| SS-6M0-7-2RT | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-6M0-7-4 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-6M0-7-4RG | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Afficher le produit |
| SS-6M0-7-4RJ | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. резьба ISO (RJ) | Afficher le produit |
| SS-6M0-7-4RP | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. цилиндрическая резьба ISO | Afficher le produit |
| SS-6M0-7-4RT | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-6M0-7-6 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-6M0-7-6RG | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Afficher le produit |
| SS-6M0-7-6RT | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-6M0-7-8 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-6M0-7-8RG | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Afficher le produit |
| SS-6M0-7-8RJ | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. резьба ISO (RJ) | Afficher le produit |
| SS-6M0-7-8RT | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-810-7-12 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-810-7-16 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1 дюйм | Внутр. резьба NPT | Afficher le produit |
| SS-810-7-4 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-810-7-4RJ | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. резьба ISO (RJ) | Afficher le produit |
| SS-810-7-4RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-810-7-6 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-810-7-6RG | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Afficher le produit |
| SS-810-7-6RJ | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. резьба ISO (RJ) | Afficher le produit |
| SS-810-7-6RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-810-7-8 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-810-7-8RG | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Afficher le produit |
| SS-810-7-8RJ | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. резьба ISO (RJ) | Afficher le produit |
| SS-810-7-8RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-810-7-8ST | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4-16 дюймов | Цилиндрическая резьба SAE/MS | Afficher le produit |
| SS-8M0-7-2 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-8M0-7-4 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-8M0-7-4RG | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Afficher le produit |
| SS-8M0-7-4RJ | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. резьба ISO (RJ) | Afficher le produit |
| SS-8M0-7-4RT | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-8M0-7-6 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-8M0-7-6RG | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Afficher le produit |
| SS-8M0-7-6RT | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-8M0-7-8 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-8M0-7-8RG | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Afficher le produit |
| SS-8M0-7-8RJ | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. резьба ISO (RJ) | Afficher le produit |
| SS-8M0-7-8RT | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
