Tungsten Electrodes, 0.040 x 0.450 in. (1.0 x 11.4 mm), Please order in multiples of ten
부품 번호: CWS-C.040-.450-P
|
||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
Tungsten ElectrodesHelp ensure high-quality, uniform orbital welds with the assortment of Swagelok weld tools and accessories that enable accurate, repeatable results in a variety of weld configurations. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Tungsten Electrodes, 0.040 x 0.450 in. (1.0 x 11.4 mm), Please order in multiples of ten
로그인 또는 회원가입하여 가격 보기
카탈로그
Tungsten Electrodes
Features: Power supply for reliable, consistent orbital gas tungsten arc welding; Up to 200 A peak output capability; Easy-to-use color touch screen in multiple languages; Integrated mass flow controller automatically controls OD shield gas flow; Weighs less than 50 lb or 23 kg; Compatible with Swagelok welding system weld heads
사양
CWS-C.040-.450-P — Tungsten Electrodes, 0.040 x 0.450 in. (1.0 x 11.4 mm), Please order in multiples of ten
속성 | 값 |
---|---|
Electrode Diameter | 0.040 in. (1.0 mm) |
Electrode Length | 0.450 in. (11.4 mm) |
eClass (4.1) | 21081006 |
eClass (5.1.4) | 21081006 |
eClass (6.0) | 21081006 |
eClass (6.1) | 21081006 |
eClass (10.1) | 21081006 |
UNSPSC (4.03) | 23171515 |
UNSPSC (10.0) | 23271810 |
UNSPSC (11.0501) | 23271810 |
UNSPSC (13.0601) | 23271810 |
UNSPSC (15.1) | 23271810 |
UNSPSC (17.1001) | 39120000 |
자원
비슷한 제품
부품 번호(Part #)
|
용접헤드 시리즈
|
튜브 크기
|
|
---|---|---|---|
CWS-C.040-.281-P | - | - | 제품 보기 |
CWS-C.040-.325-P | - | - | 제품 보기 |
CWS-C.040-.405-P | - | - | 제품 보기 |
CWS-C.040-.555-P | - | - | 제품 보기 |
CWS-C.040-.605-P | - | - | 제품 보기 |
CWS-C.040-.705-P | - | - | 제품 보기 |
CWS-C.062-.855-P | - | - | 제품 보기 |
CWS-C.062-1.105-P | - | - | 제품 보기 |
CWS-C.062-1.380-P | - | - | 제품 보기 |
CWS-C.062-1.630-P | - | - | 제품 보기 |
SWS-C.040-.460-.012-P | - | - | 제품 보기 |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。